Part Number: 0SU52016 TAA
This Model has been retired and has not been replaced. More information for the 0SU52016 is available on the model support page
Overview
Advanced Management and Security Options
The Phantom MX II features advanced On Screen Display (OSD) management, including multi-layered security, making it the most efficient way of monitoring, accessing and controlling your servers.
You can also manage your Phantom system, via serial port, using the Phantom's Control Software or any other third party software.
Less Switch Space Means More Server Space
Phantom's Distributed Switching Technology (DST) divides the KVM switch into smaller subunits: two Managers and multiple Remote units. The Remote units can be placed on the side or back of the rack (Specter II Units) where they occupy no rack space! Now you can dedicate more of your rack to servers instead of wasting space on switches.
Components
The Phantom MX II system consists of the following units:
- 1 0SU52016 Phantom MX II Manager unit per system
- 1 Universal Phantom Manager per system
- 1 0SU51011 Specter II USB or 0SU51012 Specter II PS/2 Remote unit per computer; up to 63 per line
Features
- Non-blocking, multi user control of up to 63 servers on a single line
- Advanced OSD management and multi-layered security
- Pure hardware solution - BIOS level access
- Scalable - buy only what you need and add as you grow
- Flexible server/KVM console placement up to 110m/360ft away
- No external power supply at Specter units
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- DOS, Windows (3x, 9x, 2000, NT4, ME, XP and later), LINUX, UNIX, HP UX, QNX, SGI, FreeBSD, BeOS, Open VMS, Novell 3.12 - 6, SUN Solaris
Console
- VGA Monitor
- PS/2 Keyboard and Mouse
Resolution
- Supports video resolutions up to 1600 x 1200 @ 75Hz
Package Includes
- 0SU52016 Phantom MXII
- 3 in 1 KVM Cable Kit
- RJ11 to DB9 Firmware Upgrade Cable
- Power Cord
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 654518201826 |
Console | No |
Accessory Type | Server Interface Unit |
Accessory Class | KVM Switch Accessories |
CONNECTIONS
Number of Ports | 1 |
PC/Server Connections | VGA; USB; PS/2 |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 7.00 x 10.00 x 11.90 |
Shipping Weight (lbs.) | 5.90 |
Unit Dimensions (hwd / in.) | 1.600 x 7.100 x 8.900 |
Unit Weight (lbs.) | 2.2 |
ENVIRONMENTAL
Storage Temperature Range | 0 to 40 C (32 to 104 F) |
Operating Temperature | 0 to 40 C (32 to 104 F) |
COMMUNICATIONS
Port Control | Hotkeys, OSD |
IP Remote Access | Yes |
FEATURES & SPECIFICATIONS
Number of Users | 1 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images