Part Number: SU3000XL
This Model has been retired and replaced by SU3000XLCD. An Owner's Manual and other information for the SU3000XL is available on the model support page
Overview
3000VA / 3kVA / 2400 watt on-line, double-conversion UPS system for critical server, network and telecommunications equipment. Attractive upright tower format. Expandable battery runtime with optional BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible) external battery packs. Full time sine wave 120V output with +/-2% voltage regulation. Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 150V. Up to 97% efficiency in optional economy mode saves BTU heat output and energy costs. NEMA L5-30P input plug. NEMA L5-30R, NEMA 5-15/20R and NEMA 5-15R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces include USB port, DB9 serial port and slot for network management card options. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and mains power conditions via all network interfaces. PowerAlert UPS management software is available for free download. Emergency Power Off (EPO) interface. Integrated two bank PDU switching supports automated load shedding and remote-reboot of connected equipment. Multi-stage metered current monitoring and battery charge status LEDs. Mains power and voltage regulation LEDs. Audible Alarm. Self-test. Fault-tolerant auto-bypass mode. Field replaceable, hot swappable internal batteries and external battery packs. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
Features
- SmartOnline high-performance UPS system is ideal for critical voice, data, medical and industrial network applications
- Optional economy-mode operation with 97% efficiency for reduced power consumption and cooler operation
- Economy mode is schedulable via PowerAlert UPS management software for daily or weekly hours of operation to enable precision output during peak operating hours and high efficiency, low BTU emission operation during off-peak times
- Maintains continuous operation through blackouts, voltage fluctuations and surges
- On-line, double-conversion mode provides perfectly regulated sine wave output within 2% of 120V with zero transfer time
- Supports operation at 50/60Hz (auto-sensing)
- Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
- Corrects line voltage conditions as low as 65V and as high as 150V to within 2% of selected nominal voltage
- Standard internal battery set offers 14 minutes runtime at half load (1200W) and 5 minutes at full load (2400W)
- Expandable battery runtime with optional BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible) external battery packs
- Intelligent battery management system extends battery life
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Network interfaces support simultaneous communications via built-in USB, DB9 serial / contact-closure and slot for network management card options
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Built-in Emergency Power Off (EPO) interface with cable
- NEMA L5-30P input plug / NEMA 5-15R, 5-15/20R & L5-30R output receptacles
- Integrated 2 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks
- Front panel LEDs offer current monitoring and battery charge level information
- Network grade AC, TEL/DSL or ethernet line surge suppression
- Field replaceable, hot swappable internal batteries and external battery packs
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332119926 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | L5-30P |
Input Circuit Breakers | 40A |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 120V |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2400 |
Output Capacity (kW) | 2.4 |
Output Capacity Details | OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits) |
Power Factor | 0.8 |
Crest Factor | 3:1 |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Load Management Receptacles | Two switchable four-outlet load banks, (bank 1 - four 5-15/20R, bank 2 - four 5-15R outlets) |
Output Circuit Breakers | 15A branch rated breaker (x2) protects 4 outlets each, L5-30R outlet is unbreakered |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (4) 5-15R; (4) 5-15/20R; (1) L5-30R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 5 min. (2400w) |
Runtime Half Load (min.) | 14 min. (1200W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible); BP72V18-2US (multi-pack compatible) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC96-3U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 150 |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 80 |
Severe Undervoltage Correction | 2% output voltage regulation during undervoltages to 65 (under 70% load only) |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 switches control off/on power status and alarm-cancel/self-test operation |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information - includes 4-LED meter display for load and battery charge level |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 521 |
Primary UPS Height (mm) | 262 |
Primary UPS Width (mm) | 229 |
Shipping Dimensions (hwd / in.) | 14.70 x 23.10 x 12.60 |
Shipping Weight (lbs.) | 76.77 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 10.3 x 9 x 20.5 |
UPS Power Module Weight (kg) | 31.43 |
UPS Power Module Weight (lbs.) | 69.3 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 1117 |
AC Economy Mode BTU / Hr. (Full Load) | 253 |
AC Mode Efficiency Rating (100% Load) | 88% |
AC Economy Mode Efficiency Rating (100% Load) | 97% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1225 |
Audible Noise | < 45 dB at front side 1m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 80V (100% load), 65V ( <70% load) |
High Voltage Transfer to Battery Power (Setpoint) | 150 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Greater than 95% efficiency - GREEN UPS; Individually controllable load banks; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images