Part Number: SU5000RT4UTF
This Model has been retired and replaced by SU5000RTF. An Owner's Manual and other information for the SU5000RT4UTF is available on the model support page
Overview
The SU5000RT4UTF 5000VA/4500W on-line, double-conversion UPS system offers complete power protection for critical server, network and telecommunications equipment in a 6U rack/tower configuration. Full-time active power conditioning provides clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. 4U UPS power module with internal batteries and 2U step-down transformer installs in a total of 6U with a maximum installed depth of only 20.75 inches (527 millimeters). Maintains full-time sine wave output within 2% of 208 and 120V nominal at 60 Hz during brownouts as low as 100V and overvoltages as high as 300V. Expandable runtime is supported with optional BP192V12-3U external battery packs. Battery-independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement. Double-conversion operation converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types. Highly efficient operation in optional economy mode significantly reduces BTU heat output and operating energy costs. Network-grade AC surge and noise suppression. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232 and USB interfaces. Optional communications card accessories available. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS. PowerAlert monitoring software, available via free download, offers detailed site power and UPS updates with support for safe auto-shutdown of connected systems as UPS batteries become depleted. Supports Emergency Power Off (EPO) via built-in interface. front-panel LEDs and LCD readout with scroll controls support front-panel visual monitoring of all major UPS functions with support for a variety of control options to support advanced UPS settings and configurations. LED / LCD display panel rotates for viewing in rack-mount or tower configurations. L6-30P input, plus two L6-30R, two L6-20R and 12 NEMA 5-15/20R outlets. External battery packs are field replaceable and hot swappable.
Features
- SU5000RT4UTF 5000VA / 5kVA / 4500 watt on-line, double-conversion UPS system in a 6U rack/tower configuration (4U UPS power module with internal batteries + 2U step-down transformer)
- Full-time active power conditioning maintains clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- L6-30P input plug, plus 2 L6-30R, 2 L6-20R and 12 5-15/20R outlets
- Included rail kits support rack-mount installation of both included modules in 4-post racks
- Optional 2POSTRMKITHD supports installation in 2-post 19-inch racks (2 required for SU5000RT4UTF)
- Optional 2-9USTAND supports upright tower placement (1 required for SU5000RT4UTF)
- Maximum installed rack depth of only 20.75 in. / 52.7 cm
- Maintains full-time sine wave output within 2% of 208V & 120V at 60 Hz nominal in double conversion mode
- Corrects brownouts to 156V at full load (100V at 50% load or less)
- Corrects overvoltages to 290V at full load (300V at 90% load or less)
- Double-conversion operation offers full-time AC to DC, then DC to AC conversion to maintain perfectly regulated sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
- High efficiency ECONOMY MODE operation significantly reduces BTU heat output and operating energy costs
- Network-grade AC surge and noise suppression
- Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232, USB and optional SNMP card slot interfaces
- UPS card slot supports one card-based network interface options
- Compatible with UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and macOS
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Front panel LEDs and LCD readout with scroll controls support front-panel visual monitoring of all major UPS functions with support for a variety of control options to support advanced UPS settings and configurations
- LED/LCD display panel rotates for viewing in rack-mount or tower configurations
- Supports Emergency Power Off (EPO) via built-in interface
- Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
- External battery packs are field replaceable and hot swappable
- Intelligent battery management system with temperature-compensated charging extends battery life
- Some external battery configurations require the use of External Battery Configuration Software (see manual)
- $250,000 connected equipment insurance
Specifications
OVERVIEW
UPC Code | 037332157140 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A (208V) |
Nominal Input Voltage(s) Supported | 208V AC |
UPS Input Connection Type | L6-30P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A |
OUTPUT
Output Capacity (VA) | 5000 |
Output Capacity (kVA) | 5 |
Output Capacity (Watts) | 4500 |
Output Capacity (kW) | 4.5 |
Output Capacity Details | Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | 208V default power module setting; This configuration requires the Power Module be set to 208V output voltage; Included step-down transformer supports 120V output |
Frequency Compatibility | 60 Hz |
Frequency Compatibility Details | Output frequency regulation +/- 0.05Hz (free running) |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output Circuit Breakers | High voltage 20A breaker protects L6-20R outlets, L6-30R outlets are unbreakered; Low voltage 20A breakers protect 3 5-15/20R outlets each |
Output AC Waveform (AC Mode) | Pure sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V; 208V |
Output Receptacles | (12) 5-15/20R; (2) L6-20R; (2) L6-30R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3.5 min. (4500W) |
Runtime Half Load (min.) | 11 min. (2250W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP192V12-3U ; BP192V5RT2U (limit 1); BP192V787C-1PH |
DC System Voltage (VDC) | 192 |
Battery Recharge Rate (Included Batteries) | 6 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC5-192 (qty 1) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 280V (full load) / 300V (90% load or less) |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 156V (full load) / 100V (50% load or less) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual) |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 2595 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 6U |
Cooling Method | Fan |
Included Mounting Accessory Description | 2 sets of adjustable 4 post rack rails included |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Maximum Device Depth (in.) | 20.75 |
Minimum Required Rack Depth (inches) | 24 |
Minimum Required Rack Depth with External Battery Pack (cm) | 74 |
Minimum Required Rack Depth with External Battery Pack (in.) | 29 |
Minimum Required Rack Depth without External Battery Pack (cm) | 65 |
Minimum Required Rack Depth without External Battery Pack (in.) | 25.75 |
Optional Mounting Accessory Notes | 2 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate 4U power module and 2U transformer |
Primary UPS Depth (mm) | 525 |
Primary UPS Height (mm) | 174 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 22.20 x 23.60 x 29.10 |
Shipping Weight (lbs.) | 227.80 |
Stepdown Transformer Dimensions (hwd / in.) | 3.5 x 17.5 x 20.75 |
Stepdown Transformer Height (mm) | 89 |
Stepdown Transformer Width (mm) | 445 |
Stepdown Transformer Depth (mm) | 527 |
Stepdown Transformer Weight (lbs.) | 76 |
UPS Housing Material | Sheet metal |
UPS Power Module Dimensions (hwd, in.) | 6.85 x 17.5 x 20.67 |
UPS Power Module Weight (kg) | 51.53 |
UPS Power Module Weight (lbs.) | 113.6 |
Unit Dimensions (hwd / in.) | 10.050 x 17.500 x 20.750 |
Unit Weight (lbs.) | 189.600 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 5% to 90% (non-condensing) |
AC Mode BTU / Hr. (Full Load) | 1767 |
AC Economy Mode BTU / Hr. (Full Load) | 640 |
AC Mode Efficiency Rating (100% Load) | 90% |
AC Economy Mode Efficiency Rating (100% Load) | 96% |
Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 1767 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1708 |
Operating Elevation | 0 to 6560 ft. / 0 to 2000 m |
Audible Noise | 65 dB at 1m front side |
COMMUNICATIONS
Network Management Cards | TLNETCARD ; WEBCARDLXE ; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Two contact closure monitoring options available - RELAYIOCARD with six configurable contact closure outputs (uses UPS card slot) and RELAYIOMINI with 3 configurable contact closure outputs (requires removal of USB port module) |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB, DB9 serial and EPO cables included |
WatchDog Compatibility | Yes |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 156V (full load) / 100V (50% load or less, derates linearly) |
High Voltage Transfer to Battery Power (Setpoint) | 280V (full load) / 300V (90% load or less) |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | IEC 61000; CSA (Canada); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images