Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 10/12/2021

Overview

Tripp Lite's SU12000RT4UHW SmartOnline Hot-Swappable Modular Rack/Tower UPS System provides 12,000VA (12kVA) on-line, double-conversion UPS support for server, network and telecommunications equipment. Maintains battery-derived AC output during blackouts with active, full-time power conditioning. Fault-tolerant auto-bypass prevents unexpected service interruptions during overload or internal fault conditions. 4U power module and 4U external battery pack installs in 8 rack spaces (8U). Upright tower and two-post rackmount installation supported with optional accessories. Maintains full-time sine wave output within 3% of selectable 208/120 or 240/120V AC. Corrects brownouts and overvoltages from 65V to 140V (L-N). Expandable runtime with optional external battery packs. Converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types. Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs. Network-grade AC surge and noise suppression. Network management interfaces include combination DB9 RS-232 enabled and dry contact serial port, enhanced USB port and slot for network management card options. HID-compliant USB interface enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all three network interfaces. PowerAlert UPS monitoring software is available via free download. Supports Emergency Power Off (EPO) via built-in interface. Front panel LEDs and LCD readout with scroll controls support visual monitoring of all major UPS functions. LED/LCD display panel easily rotates for viewing in rackmount or tower configurations. Split-phase, four-conductor hardwire input. UPS supports hardwire output. Output hardwire connections are mounted on a detachable backplate with manual bypass switch to enable hot-swappable UPS replacement without powering off connected equipment. External battery packs are field replaceable and hot swappable. Attractive all-black color scheme. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Features

  • True on-line, double-conversion UPS provides pure, full-time sine wave AC output free of surges, voltage fluctuations and line noise
  • 12,000VA / 8400W output power capacity with dual voltage output of 208/120V or 240/120V
  • 4U high power density power module and 4U external battery pack support rackmount installation in 8 rack spaces (8U)
  • Dual conversion UPS actively converts raw input from AC to DC, then back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • Hardwire input and output terminals are mounted on a detachable backplate with manual bypass switch to enable hot-swappable UPS replacement without powering off connected equipment
  • Provides perfectly regulated, sine wave output power free of line noise, transient surges and frequency variation for the most efficient operation of critical servers, networking and telecommunications equipment
  • Maintains output within 3% of selected 208/120V or 240/120V nominal voltage during brownouts and overvoltages
  • Supports connected equipment during blackouts for 20/7 min. at half/full load levels; runtime is further expandable with optional external battery packs (Model BP192V18-4U)
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Intelligent battery management system extends battery life
  • Highly efficient Economy-mode option
  • Network interfaces support simultaneous communications via DB9 port, USB port and slot for network management card options
  • Compatible with Tripp Lite UPS management card options WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • DB9 port supports RS-232 and dry contact messaging
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Built-in Emergency Power Off (EPO) interface with cable
  • Supports hardwire output at 208V and 120V
  • Split phase, four-conductor hardwire input connection on included detachable PDU
  • Front panel LEDs and LCD readout with scroll button enables visual confirmation of all major UPS functions and current site electrical conditions
  • Front panel switches enable power on/off control, self-test and alarm cancel functions
  • Included adjustable mounting rails support installation in 4-post 19-in. rack enclosures
  • Optional 2-9USTAND tower stand set supports upright tower installation
  • Optional 2POSTRMKITHD accessory enables 2-post rackmount installation (requires 2)
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • SU12000RT4UHWPM UPS Power Module
  • BP192V18-4U External battery pack
  • SUPDMB16KHW Detachable PDU with manual bypass switch
  • External 4U battery pack
  • 4-post rackmount installation brackets
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332154873
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)50A
Nominal Input Voltage(s) Supported120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G)
UPS Input Connection TypeHardwire
UPS Input Connection Description4 wire split-phase input (L1, L2, N, G)
Recommended Electrical Service50A 208/240-120 Split Phase (L1, L2, N, G); 6 AWG wiring recommended
OUTPUT
Output Capacity (VA)12000
Output Capacity (kVA)12
Output Capacity (Watts)8400
Output Capacity (kW)8.4
Output Capacity Details12,000VA, 8400W (240V) / 10,395VA, 8400W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Power Factor  0.7
Crest Factor  3:1
Nominal Voltage Details240/120V or 208/120V split phase output
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)+/- 3%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 3%
Output Receptacle DetailsSupports North American 208/120V or 240/120V split-phase output (L1, L2, N, G)
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V; 208V; 240V
Output ReceptaclesHardwire
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  7 min. (8400w)
Runtime Half Load (min.)  20 min. (2400W)
Expandable RuntimeYes
External Battery Pack Compatibility  BP192V18-4U
DC System Voltage (VDC)192
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable external battery packs
VOLTAGE REGULATION
Voltage Regulation Description+/-3% output voltage regulation in online, double-conversion mode
Overvoltage Correction  Corrects overvoltages to 140 (measured L1-N : L2-N)
Undervoltage Correction  Corrects undervoltages to 65V (measured L1-N : L2-N)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating3620
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  8U
Cooling MethodFan
Included Battery Pack Dimensions (hwd / in.)7 x 17.5 x 27.8
Included Battery Pack Weight (lbs.)239
Included Mounting Accessory Description2 sets of adjustable 4 post rack rails included
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Maximum Device Depth (in.)34
Minimum Required Rack Depth (inches)40
Optional Mounting Accessory Notes2 sets of  2POSTRMKITHD  required for 2 post rackmount installation
Primary UPS Depth (mm)706
Primary UPS Height (mm)178
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)40.25 x 23.50 x 34.25
Shipping Weight (lbs.)455.80
Unit Dimension DetailsIncludes 4U battery pack, 4U UPS/power module and detachable bypass PDU; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)7 x 17.5 x 27.8
UPS Power Module Weight (kg)39.01
UPS Power Module Weight (lbs.)86
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  4286
AC Economy Mode BTU / Hr. (Full Load)1829
AC Mode Efficiency Rating (100% Load)87%
AC Economy Mode Efficiency Rating (100% Load)94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  3187
Operating Elevation0-3000m (0 to 10,000 ft.)
Audible Noise60 dBA at front side 1 meter
COMMUNICATIONS
Network Management CardsSNMPWEBCARD; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionRS232 and contact closure communications are supported on one DB9 port
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
Network Management Card DescriptionNetwork management card optional
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)  2 milliseconds typical in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)65V (L1-N:L2-N)
High Voltage Transfer to Battery Power (Setpoint)140V (L1-N:L2-N)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS ApplicationsMission Critical Applications
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Network Interfaces and Sensors

  Model Number Description
MODBUS Management Accessory Card for UPS Remote Monitoring and Control MODBUSCARD MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.