Part Number: SU8000RT4U
This Model has been retired and replaced by 9PX8KSP. An Owner's Manual and other information for the SU8000RT4U is available on the model support page
SU8000RT4U has been discontinued. For installations using an L14-30R outlet, Tripp Lite recommends 2 x SU5KRT3UTF combined with an L14-30P to L6-30P adapter. For more information about replacement options, refer to the split-phase UPS end-of-life statement.
More information about SU8000RT4U is available on the model support page.
Overview
Tripp Lite 8kVA SmartOnline Hot-Swappable Modular Rack/Tower UPS offers 8000VA on-line, double-conversion UPS support for server, network and telecommunications equipment. Maintains battery-derived AC output during blackouts with active, full-time power conditioning. Fault-tolerant auto-bypass prevents unexpected service interruptions during overload or internal fault conditions. Single all-in-one housing installs in 4 rack spaces (4U). Upright tower and two post rackmount installation supported with optional accessories. Maintains full-time sine wave output within 3% of selectable 208/120 or 240/120V AC. Corrects brownouts and overvoltages from 65V to 140V (L-N). Expandable runtime with optional external battery packs. Converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types. Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs. Network-grade AC surge and noise suppression. Network management interfaces include combination DB9 RS-232 enabled and dry contact serial port, enhanced USB port and slot for network management card options. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. PowerAlert monitoring software is available via free download. Supports Emergency Power Off (EPO) via built-in interface. Front panel LEDs and LCD readout with scroll controls support visual monitoring of all major UPS functions. LED/LCD display panel easily rotates for viewing in rackmount or tower configurations. Split phase 4 conductor hardwire input. UPS supported outlets include two L6-30R, two L6-20R and 4 low voltage 5-15/20R. Hardwire output is also supported. Hardwire connections and outlets are mounted on a detachable backplate with manual bypass switch to enable hot-swappable UPS replacement without powering off connected equipment. Internal batteries and optional external battery packs are field replaceable and hot swappable. Attractive all-black color scheme. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
Features
- True online, double-conversion UPS provides pure, full-time sine wave AC output free of surges, voltage fluctuations and line noise
- 8000VA/5600 watt output power capacity with dual voltage output of 208/120 or 240/120V
- 4U all-in-one high power density housing supports rackmount installation in only 4 rack spaces
- Dual conversion UPS actively converts raw input from AC to DC, then back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
- Hardwire input/output connections and output receptacles are mounted on a detachable backplate with manual bypass switch to enable hot-swappable UPS replacement without powering off connected equipment
- Provides perfectly regulated, sine wave output power free of line noise, transient surges and frequency variation for the most efficient operation of critical servers, networking and telecommunications equipment
- Maintains output within 3% of selected 208/120 or 240/120V nominal voltage during brownouts and overvoltages
- Supports connected equipment during blackouts for 12/5 minutes at half/full load levels, runtime is further expandable with optional external battery packs
- Intelligent battery management system extends battery life
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
- Network interfaces support simultaneous communications via DB9 port, USB port and slot for network management card options
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- DB9 port supports RS-232 and dry contact messaging
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Built-in Emergency Power Off (EPO) interface with cable
- Includes hardwire output and 8 output receptacles (2 L6-30R, 2 L6-20R, 4 NEMA 5-15/20R), all of which are available for simultaneous use
- Split phase, 4 conductor hardwire connection (featured on included detachable PDU).
- Front panel LEDs and LCD readout with scroll button enables visual confirmation of all major UPS functions and current site electrical conditions
- Front panel switches enable power on/off control, self-test and alarm cancel functions
- Included adjustable mounting rails support installation in 4 post 19 inch rack enclosures
- Optional 2-9USTAND set of tower stands supports upright tower installation
- Optional 2POSTRMKITHD accessory enables 2 post rackmount installation
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332136558 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 34A |
Nominal Input Voltage(s) Supported | 120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G) |
UPS Input Connection Type | Hardwire |
UPS Input Connection Description | 4 wire split-phase input (L1, L2, N, G) |
Recommended Electrical Service | 40A 208/120V or 240/120V Split Phase |
OUTPUT
Output Capacity (VA) | 8000 |
Output Capacity (kVA) | 8 |
Output Capacity (Watts) | 5600 |
Output Capacity (kW) | 5.6 |
Output Capacity Details | 8,000VA / 5600W (240V), 7200VA / 5600W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared |
Power Factor | 0.7 |
Crest Factor | 3:1 |
Nominal Voltage Details | 240/120V or 208/120V split phase output |
Frequency Compatibility | 60 Hz |
Frequency Compatibility Details | Output frequency regulation +/- 0.05Hz (free running) |
Output Voltage Regulation (Line Mode) | +/- 3% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 3% |
Output Receptacle Details | Supports 208/120V or 240/120V hardwire output (L1, L2, N, G) |
Output Circuit Breakers | 20A branch rated breakers (x4) protect 1 5-15/20R outlet each, 20A double pole breakers (x2) protect one L6-20R each, L6-30R outlets are unbreakered |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V; 208V; 240V |
Output Receptacles | (4) 5-15/20R; (2) L6-20R; (2) L6-30R; Hardwire |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 5 min. (5600W) |
Runtime Half Load (min.) | 12 min. (2800W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP192V12-3U ; BP192V5RT2U (limit 1); BP192V787C-1PH |
DC System Voltage (VDC) | 192 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC9-192 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Corrects overvoltages to 140 (measured L1-N : L2-N) |
Undervoltage Correction | Corrects undervoltages to 65 (measured L1-N : L2-N) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats |
Switches | Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting output power |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 1810 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 4U |
Cooling Method | Fans |
Included Mounting Accessory Description | 4 post rackmount installation accessories included |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Maximum Device Depth (in.) | 32.6 |
Minimum Required Rack Depth (inches) | 33.75 |
Minimum Required Rack Depth with External Battery Pack (cm) | 103 |
Minimum Required Rack Depth with External Battery Pack (in.) | 40.6 |
Minimum Required Rack Depth without External Battery Pack (cm) | 96 |
Minimum Required Rack Depth without External Battery Pack (in.) | 37.6 |
Primary UPS Depth (mm) | 828 |
Primary UPS Height (mm) | 178 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 12.50 x 39.00 x 23.50 |
Shipping Weight (lbs.) | 224.00 |
Unit Dimension Details | Includes 4U UPS/power module plus SUPDM8K detachable PDU with bypass; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 7 x 17.5 x 32.6 |
UPS Power Module Weight (kg) | 80.29 |
UPS Power Module Weight (lbs.) | 177 |
Unit Dimensions (hwd / in.) | 7.000 x 17.500 x 30.750 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 2362 |
AC Economy Mode BTU / Hr. (Full Load) | 1219 |
AC Economy Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1887 |
Operating Elevation | 0-3000m (0 to 10,000 ft.) |
Audible Noise | 60 dBA at front side 1 meter |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | RS232 and contact closure communications are supported on one DB9 port |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
Network Management Card Description | Network management card optional |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 65V (L1-N:L2-N) |
High Voltage Transfer to Battery Power (Setpoint) | 140V (L1-N:L2-N) |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - SU8000RT4U SmartOnline UPS System
https://tripplite.eaton.com/video/su8000rt4u-smartonline-ups-system/60580 - The Need for Hot-Swappable UPS Systems Demo
https://tripplite.eaton.com/video/the-need-for-hot-swappable-ups-systems-demo/45731
Product Images