Part Number: SUINT3000RTXL3U
This Model has been retired and replaced by SUINT3000LCD2U. An Owner's Manual and other information for the SUINT3000RTXL3U is available on the model support page
Overview
Features
- True online, double-conversion power conditioning offers enhanced, network-grade pure sine wave AC power for critical fileservers, internetworking equipment and sensitive electronics
- Maintains output within 2% of selectable 200/208/220/230/240V at 50/60Hz (+/-0.05Hz)
- Neutralizes frequency variations, fast electrical impulses, harmonics and other hard-to-solve power problems not addressed by other UPS types
- Versatile rack/tower format requires only 3 rack spaces (3U) in rackmount applications; included tower stand set supports upright configuration
- Maintains AC output at near-perfect levels even during long-duration brownouts as low as 160V and overvoltages to 275V without using battery power. Brownout support extends to 130V when loaded to 70% or less
- Set of internal batteries supports connected equipment during power failures for 14 minutes at half load (1500VA/1200W) and 5 minutes at full load (3000VA/2400W)
- Expandable battery runtime with the addition of external battery packs BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible)
- Intelligent battery management system extends battery life
- Intelligent DB9 monitoring port communicates site power and UPS status information including line power status, input voltage, battery status, load level and more - with full support for applications requiring basic contact closure power-fail and low-battery messaging
- Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- Emergency Power Off (EPO) support available; contact Tripp Lite
- Includes 10 outlets (8 IEC320-C13 and 2 IEC320-C19)
- 1 C19 to C20 and 2 C13 to C14 power cables included
- Two separate banks of individually controllable outlets enable remote reboot of locked network equipment without disrupting power to other loads; accessible via PowerAlert, NMS or enabled web browser - also supports automatic load shedding of non-essential items to extend battery runtime for critical equipment
- Compatible with Tripp Lite's WatchDog system service software
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Front panel LEDs and audible alarm provide notification of power status and full UPS status information
- Optional 2POSTRMKITHD enables 2 post rackmount installation
- Optional PDUBHV20 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- CE Certified
Package Includes
- SUINT3000RTXL3U Rack/Tower UPS System
- DB9 cabling
- 4 Post Rackmount installation flanges and adjustable depth mounting rails/or tower stands for upright tower configuration
- (2)6ft IEC320-C13 to IEC320-C14, (1)10ft. IEC320-C19 to IEC320-C20 AC interconnection cables
- Warranty information and instruction manual
Specifications
OVERVIEW
UPC Code | 037332117960 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 14.9A (200V),14.3A (208V). 13.1A (220V), 12.6A (230V), 12.1A (240V) |
Nominal Input Voltage(s) Supported | 200V AC; 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | C20 inlet |
UPS Input Connection Description | Supports a variety of user supplied input power cables |
Input Circuit Breakers | 25A |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2400 |
Output Capacity (kW) | 2.4 |
Output Capacity Details | OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits) |
Power Factor | 0,8 |
Crest Factor | 3:1 |
Nominal Voltage Details | 230V default |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output frequency matches input nominal on startup, defaults to 50 Hz on cold-start |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Included Output Power Cables | Includes 1 C19 to C20 and 2 C13 to C14 output power cables |
Load Management Receptacles | Two switchable four-outlet C13 load banks |
Output Circuit Breakers | 10A (x2) each breaker protects 4 C13 outlets, C19 is unbreakered |
Hot-Swap PDU options | PDUBHV20 (2U / 6 C13, 2 C19 outlets) |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 220V; 230V; 240V |
Output Receptacles | (8) C13; (2) C19 |
BATTERY
Runtime Full Load (min.) | 5 min. (2400w) |
Runtime Half Load (min.) | 14 min. (1200w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible); BP72V18-2US (multi-pack compatible) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC53 (quantity 2) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 275 |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 156 |
Severe Undervoltage Correction | 2% output voltage regulation during undervoltages to 130 (under 70% load only) |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 3U |
Cooling Method | Fan |
Included Mounting Accessory Description | 4 post rackmount installation accessories included |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 32 |
Primary UPS Depth (mm) | 533 |
Primary UPS Height (mm) | 133 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 25.00 x 13.00 x 23.00 |
Shipping Weight (lbs.) | 94.80 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.25 x 17.5 x 21 |
UPS Power Module Weight (kg) | 33.97 |
UPS Power Module Weight (lbs.) | 74.9 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 1117 |
AC Mode Efficiency Rating (100% Load) | 87% |
AC Economy Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1225 |
Audible Noise | 47dBA At Front Side 1 Meter |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | DB9 Serial; Contact closure; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 160V (100% load), 130V ( <70% load) |
High Voltage Transfer to Battery Power (Setpoint) | 275 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries |
Green Energy-Saving Features | High efficiency economy mode operation |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images