Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Self-contained rack cooling system provides up to 33,000 BTU of close-coupled cooling to high-density IT equipment.
  • 33,000 BTU (9.7kW) of cooling power in self-contained, row-based, zero-maintenance unit
  • Needs no costly electrician or HVAC contractor—can be fully installed by IT staff
  • Expels condensation through exhaust air system—no floor drain or water collection tank required
  • 10-ft. (3.05 m) cord with NEMA L6-30P plug connects to 208/240V outlet
  • Supports remote management 24/7 via pre-installed WEBCARDLX network interface
  • 1-year limited warranty

Features

Get Highly Efficient, Reliable Cooling in a 42U Rack Form Factor
The harder your data center, network closet or server room works, the more it heats up, leading to inefficient operation, weakened performance and raised cooling costs. To help prevent equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations, the SmartRack® SRCOOL33K provides a close-coupled cooling solution in a 42U rack form factor that reduces energy use, lowers operating costs and simplifies installation.
Completely Self-Contained for Simplified and Less Expensive Installation and Maintenance
The zero-maintenance SRCOOL33K with its intuitive LCD interface is easy to install and operate. You and your IT staff can install it yourself. No costly startup service, electrician or HVAC contractor is needed. A built-in evaporator eliminates condensation through the exhaust air stream, so no costly floor drain, water collection tank, external condenser, refrigerant piping, ductwork or plumbing is required.
Advanced Network Monitoring Keeps You in Touch 24/7
The pre-installed Java-free HTML5-based WEBCARDLX interface enables full remote monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network.
Energy-Saving Features Meant to Save You Money
A row-based airflow path maximizes hot-aisle/cold-aisle efficiency and cooling predictability by delivering cold air high in the cold aisle and removing hot air in the hot aisle. The SRCOOL33K promotes temperature uniformity from 1U to 42U, allowing your equipment to perform at its peak and reduce power consumption and operating costs, and features an AC-driven rotary compressor.
One-Year Warranty and Environmentally Responsible Design
The SRCOOL33K comes with a one-year warranty. It’s manufactured in compliance with strict RoHS specifications and uses eco-friendly R410a refrigerant.

Package Includes

  • SRCOOL33K SmartRack Energy-Saving, Row-Based Server Rack Cooling Unit - 33,000 BTU, 208/240V
  • Flexible air ducts
  • Hot-exhaust removal tube
  • Unloading ramps
  • Unpacking guide
  • Installation manual
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332172280
INPUT
Nominal Input Voltage(s) Supported208V AC; 240V AC
Nominal Input Voltage Description208-240V AC 60 Hz
Maximum Input Amps17.9
Input Connection TypeL6-30P Input Cordset
Input Plug FeaturesL6-30P Input Cordset
Voltage Compatibility (VAC)208; 240
Input Frequency60 Hz
Maximum Surge Amps23
Input Cord Length (ft.)10
COOLING
Airflow1200 CFM
Cooling TypeActive
Cooling Capacity (BTUs)33000
Cooling Capacity (kW)9.7
RefrigerantR410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount2.25 KG
Equivalent Room Size115 sq. m (1,250 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsMulti-line LCD control panel
PHYSICAL
ColorBlack
Material of ConstructionAluminium, Steel
Shipping Dimensions (hwd / in.)84.40 x 25.60 x 44.90
Shipping Weight (lbs.)630.00
Unit Dimensions (hwd / in.)78.400 x 23.600 x 42.700
Unit Weight (lbs.)558.00
FEATURES & SPECIFICATIONS
Air Exhaust Tube Length98 inches
Air Exhaust Tube Diameter9.84 inches
Compressor TypeRotary
Dehumidifier3.35 liters / hour
Sound Level (Noise)60 dB
Amp Draw NominalVariable
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 484
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Excessive heat can damage servers, reducing the life of equipment and potentially causing an unexpected shutdown. Humidity problems can also accompany excessive heat. High humidity can cause condensation and lead to the accumulation of dust on components. Low humidity can cause electrostatic discharge (ESD).

For newer IT equipment, the American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) recommends an operating temperature of 64°F to 81°F (18°C to 27°C), and a relative humidity (RH) of 60 percent.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.