Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Increase airflow in wall-mount rack enclosures. The SRFANWM is ideal for expelling heat through a roof mounted fan system.

  • Wall-Mount Roof Fan Kit - 120V
  • Features (2) 120V high-performance fans, 3-ft. (0.91 m) cord
  • 50 dB sound rating
  • 2-year limited warranty

Features

  • (2) 120V High-Performance Fans (210 CFM total)
  • 50 dB sound rating
  • 3-ft. (0.91 m) AC input cord with 5-15P input plug

Package Includes

  • (2) 120V high-performance fans with 3-ft. (0.91 m) power cord
  • (2) Fan guards
  • Mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332166616
Accessory TypeFan Kit
Accessory ClassCooling Accessories
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V AC 50/60 Hz
Input Connection TypeNEMA 5-15P
Input Plug FeaturesNEMA 5-15P
Voltage Compatibility (VAC)120
Input Frequency50/60 Hz
Input Cord Length (ft.)3
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)3.10 x 7.80 x 11.66
Shipping Weight (lbs.)5.08
Unit Dimensions (hwd / in.)5.200 x 5.200 x 1.610
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Charging Stations & Carts

  Model Number Description
Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black CS16USB CS16USB Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.