Part Number: 0SU51012
- Needed to connect a PS/2 Server to a Universal Phantom Manager
- Easy to install; no software needed
- No power supply needed
- Allows a recommended maximum distance of 360-ft. (109.72 m) from the KVM to the last remote unit in the installation
- Compact and lightweight design
- Compliant with the Federal Trade Agreements (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
- Needed to connect a PS/2 Server to a Universal Phantom Manager
- Easy to install; no software needed
- No power supply needed
- Allows a recommended maximum distance of 360-ft. (109.72 m) from the KVM to the last remote unit in the installation
- Compact and lightweight design
- Compliant with the Federal Trade Agreements (TAA) for GSA Schedule purchases
System Requirements
- Universal Phantom Manager
- Computer with a VGA video port
- Computer with a PS/2 keyboard and mouse ports
Package Includes
- 0SU51012 Specter II PS/2 Remote Unit
Specifications
OVERVIEW
UPC Code | 654518201666 |
Accessory Type | Remote Management |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.70 x 10.20 x 5.90 |
Shipping Weight (lbs.) | 0.70 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m) | |
N001-014-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 14 ft. (4.27 m) | |
N001-025-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) | |
N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) | |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) | |
N201-025-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 25 ft. (7.62 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images