Part Number: PDUMH32HVNETAA TAA
This Model has been retired and replaced by PDUMH32HVNET. More information for the PDUMH32HVNETAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 230V Switched PDU with built-in web/network interface in 2U rackmount form factor; 32A capacity
- Blue 230V IEC-309 32A (2P+E) input cable; 12 ft. / 3.6m power cable included
- 16 switched C13 outlets
- 2U horizontal rackmount form factor
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
- Network interface provides PDU control and data regarding input voltage, frequency and loading information
- Digital display reports load level information in amps
- Supports user-specified alarm notification thresholds
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via web browser
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included cord retention brackets
Specifications
OVERVIEW
UPC Code | 037332273826 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 32A 230V |
Maximum Input Amps | 32 |
PDU Plug Type | IEC-309 32A BLUE (2P+E) |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 7.4kW (230V) / 32A total capacity / 16A max per breakered outlet bank; 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (16) C13 |
Output Nominal Voltage | 230 |
Overload Protection | Two 20A circuit breakers protect 8 outlets each |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-8; BANK 2: Outlets #9-16; BANK 3: All outlets combined) |
Front Panel LEDs | 16 power availability LEDs confirm power off/on status for each built-in outlet. Two additional LEDs with toggle button identify which bank the visual current meter is reporting (bank 1, bank 2 or bank 1&2 combined) |
Switches | Pushbutton near the digital current meter advances the display of output current for Bank 1, Bank 2 and Banks 1&2 combined |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 2U rackmount |
Minimum Required Rack Depth (inches) | 14.8 |
PDU Form Factor | Horizontal (2U) |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 12.500 |
Unit Weight (lbs.) | 13.7 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Pre-installed SNMPWEBCARD provides remote monitoring and real-time or programmable outlet control options via web, telnet, and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto Probe Monitoring and Reboot (included) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images