Part Number: U233-006-MP-R
This Model has been retired and has not been replaced. More information for the U233-006-MP-R is available on the model support page
Overview
Features
- Simple Plug-n-Play Functionality...No Software to Load!
- GoSuite software program loads automatically.
- Bi-directional data transfer between two Windows and/or Mac computers
- Compatible with Mac OS X 10.4 through 10.11, and Windows 2000 through 10
- Supports High Speed USB 2.0 Transfer rates up to 480Mbps
- No file size or media capacity limitations such as those found with external media cards.
System Requirements
- Compatible with Mac OS X 10.4 through 10.11, and Windows 2000 through 10 Note: Your unit may require a firmware upgrade for Windows 8 and Mac OS X 10.8 - 10.9 support. See the firmware file in the Support tab of this web page.
Package Includes
- U233-006-MP-R USB 2.0 Windows / Mac File Transfer Cable, USB A M/M - 6 ft.
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332152114 |
Technology | USB 2.0 (High Speed) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB A (MALE) |
PHYSICAL
Color | White |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 1.00 x 6.10 x 13.30 |
Shipping Weight (lbs.) | 0.30 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images