Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/16/2017

Overview

Tripp Lite's B132-110 remote/repeater unit both extends and expands your VGA over Cat5 installation, allowing you to locate multiple monitors at different points in a chain of up to 2,000 ft.. With Tripp Lite's standard transmitter and receiver units, a single VGA monitor can be located up to 1,000 ft. from the source. By inserting the B132-110 remote/repeater unit in between, the signal can be regenerated and extended to another monitor up to an additional 1,000 ft. away. A monitor can be connected to both the remote/repeater and the receiver, allowing the signal to be transmitted to both points in the chain. Up to 4 remote units (3 remote/repeaters and 1 receiver) can be connected together, providing video to up to 4 remote displays located at different points in the installation.
With Tripp Lite's wide assortment of VGA over Cat5 extender solutions, the B132-110 remote/repeater unit can be used in a variety of ways to create the installation best suited to your needs.
  • Insert the B132-110 in between the local transmitter and remote receiver units of your B130-101-2 Extender kit
  • Connect the B132-110 to the remote/repeater unit that comes with the B130-111 extender/repeater kit
  • Connect the B132-110 to an available port on a B132-002-2 or B132-004-2 extender/splitter

24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution. For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. Unit features Equalization and Gain controls to adjust the video image. Includes mounting hardware that allows unit to be wall mounted, rackmounted, or pole mounted. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Both extends and expands your Tripp Lite VGA over Cat5 installation, allowing you to locate multiple monitors at different points in a chain of up to 2,000 ft..
  • Up to 4 remote units (3 remote/repeaters and 1 receiver) can be connected together, providing video to up to 4 remote displays in a full chain.
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution.
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K.
  • Extend a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., between the local transmitter and the first remote/repeater unit in the installation
  • Extend a 1920 x 1440 (60Hz) signal up to an additional 500 ft., or a 1024 x 768 (60Hz) signal up to an additional 1,000 ft., from the first remote/repeater unit to the last display in the installation.
  • Features built-in Equalization and Gain controls for video image adjustment
  • Includes mounting hardware that allows wall mounting, rack mounting, or pole mounting
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Computer with VGA video output
  • Monitor / TV with VGA video input
  • A B130-111 extender kit
  • Not compatible with the B130-101-U

Package Includes

  • B132-110 remote/repeater unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Screwdriver for video adjustment
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332161611
Product TypeCat5/Cat6 Transceiver
TechnologyVGA/SVGA
VIDEO
Max 720P Range (ft)500
Max 1080P Range (ft)500
Max 1920 x 1200 Range (ft)500
Maximum Signal Range (ft)1000
POWER
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft
CONNECTIONS
Number of Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)7.00 x 2.25 x 7.10
Shipping Weight (lbs.)1.00
Unit Dimensions (hwd / in.)1.100 x 4.500 x 2.500
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)

Video Extenders

  Model Number Description
VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 1000 ft. (305 m), TAA B130-101-2 B130-101-2 VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 1000 ft. (305 m), TAA
4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft. (305 m), TAA B132-004-2 B132-004-2 4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft. (305 m), TAA
VGA over Cat5/6 Extender, Box-Style Receiver for Video, Up to 1000 ft. (305 m), TAA B132-100-1 B132-100-1 VGA over Cat5/6 Extender, Box-Style Receiver for Video, Up to 1000 ft. (305 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.