Audio Video Surge Protector Isobar 6 Outlets 6 ft Cord 3330 Joules Coax Tel Modem

Isobar 6-Outlet A/V Surge Protector, 6-ft. Cord, 3330 Joules, Tel/Coax Protection

Model Number: AVBAR6


  • 6 outlets / 6-ft. cord with space saving right angle plug
  • 3330 joule rating
  • Isolated Filter Banks
  • 2-line High Definition 2.2 GHz (gold) coaxial surge protection
  • 1-line tel/modem surge protection
  • All-metal housing
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
(15 Reviews)
Read all 15 reviews  |  Write a Review

Tripp Lite’s AVBAR6 Platinum Series Isobar Audio Video Surge / Spike Suppressor provides premium protection (3330 joules) stopping damaging surges and filtering disruptive EMI/RFI line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small-to-medium Audio/Video installations: high-definition video displays, HD Cable / HD satellite sources and A/V receivers, DVD/CD players and more. Exclusive Isolated Filter Banks eliminate noise interference between components. 6 outlets (widely spaced outlets accommodate up to 2 transformers and plug-in safety covers), 2-line HD 2.2 Ghz coaxial protection and 1-line tel/modem protection safeguard an entire A/V system. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only). Includes all-metal housing, three diagnostic LEDs (Line OK, Grounded & Protected) and 6-ft. cord with a right-angle plug. Additional accessories include; 6-ft. coaxial cable and 6-ft. phone cord.

Key Features

  • 3330 joules surge / spike suppression protection rating
  • EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • Isolated Filter Banks eliminate interference between connected components
  • All-metal housing safely withstands the strongest surges
  • 6 surge-protected NEMA 5-15R AC outlets safeguard an Audio / Video system
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected components against surge damage...for life!
  • Widely spaced outlets accommodate up to 2 transformers
  • Four plug-in safety covers protect against accidental contact
  • 2 sets of surge-protected Type F gold HD 2.2 GHZ coaxial connectors (with included 6-ft. coaxial cable) safeguard components on cable, satellite or antenna line
  • 1-line tel/modem surge protection (with included 6-ft. phone cord) safeguards personal video recorders (Satellite, PVRs) on a single dial-up line.
  • 6-ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a Audio Video system
  • 3 diagnostic LEDs alert user to protection, line power and fault status
  • Keyhole slots provide convenient wall or cabinet mounting
  • Illuminated master switch provides one-touch power control over all components. Circuit breaker protects against dangerous system overload
  • All-metal housing (black) stands up to the most demanding environments
  • Tested to UL and cUL, RoHS compliant

Typical Applications

Platinum Series Premium performance Surge/Spike protection. Perfect for small-to-medium Audio Video installations: high-definition video displays, HD Cable / HD satellite sources and A/V receivers, DVD/CD players and more.

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output Receptacles (6) 5-15R
Circuit Breaker (amps) 12
Transformer Accommodation Accommodates 2 transformers
USB Charging No

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V,15A
Input Connection Type NEMA 5-15P
Input Plug Features Space-saving right angle input plug
Input Cord Length (ft.) 6
Input Cord Length (m) 1.83
Input Cord Gauge Type 14 gauge, SJT
Voltage Compatibility (VAC) 120
Maximum Surge Amps 135000

USER INTERFACE, ALERTS & CONTROLS

Switches Combination AC circuit breaker and illuminated 2-position on/off power switch
Diagnostic LEDs Built-in LEDs confirm line power, protection and fault status

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 3330
AC Suppression Response Time NM = instantaneous CM = < 1 ns
Protection Modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS) 140V
UL1449 Let Through Rating 330V
EMI / RFI Filtering Up to 40 dB

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 2 line (2.2 GHz Bandwidth)
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (hwd / in.) 3 x 11.5 x 7
Shipping Dimensions (hwd / cm) 7.62 x 29.21 x 17.78
Unit Dimensions (hwd / in.) 2.5 x 9 x 3.5
Unit Dimensions (hwd / cm) 6.35 x 22.86 x 8.89
Unit Weight (lbs.) 2.8
Unit Weight (kg) 1.27
Material of Construction Metal
Integrated Keyhole Mounting Tabs Keyhole mounting slots allow desk or wall mounting
Housing Color Attractive black color scheme
Color (AC Line Cord) Black
Outlets Measurement (Center to Center) Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Keyhole Slot Mounting Measurement (Center to Center) Distance between horizontal tabs = 210.79mm; Distance between vertical tabs = 58.17mm
Metal Case No

SPECIAL FEATURES

Right-Angle Plug No

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) Tested to UL1449 3rd Edition by ETL
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
cUL / CSA (Canada) Approved for Canada by ETL

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteIsobar 6-Outlet A/V Surge Protector 6-ft. Cord 3330 Joules Tel/Coax Protection
 
4.8

(based on 15 reviews)

Ratings Distribution

  • 5 Stars

     

    (13)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (1)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

100%

of respondents would recommend this to a friend.

Reviewed by 15 customers

Sort by

Displaying reviews 1-10

Back to top

Previous | Next »

 
5.0

Entertainment Center Beast!

By 

from Undisclosed

Comments about Tripp Lite Isobar 6-Outlet A/V Surge Protector 6-ft. Cord 3330 Joules Tel/Coax Protection:

Excellent protection for a small to medium size entertainment center. Works for me.

Comment on this review

 
5.0

Great Product!

By 

from Undisclosed

Comments about Tripp Lite Isobar 6-Outlet A/V Surge Protector 6-ft. Cord 3330 Joules Tel/Coax Protection:

I like that this item is specifically designed for Audio Video systems. The only improvement would be to add protection for network cable.

Comment on this review

 
3.0

I just don't know

By 

from Undisclosed

Comments about Tripp Lite Isobar 6-Outlet A/V Surge Protector 6-ft. Cord 3330 Joules Tel/Coax Protection:

Thing is built great, looks solid, all metal, nice lighted switch, however. A few weeks after buying lightning hit my house and blew out my 20 day old 60 in plasma TV and receiver and Apple TV. Sent AVBAR6 into Tripp-Lite and was told it was not there fault. They were very friendly and sent me a one but what happened? The lucky part is that all the thing were brand new and repaired under warranty.
Went 22 years without a TV bought a monster system and 3 weeks later all blew up. I just don't know.

Comment on this review

 
5.0

Great product

By 

from Undisclosed

Comments about Tripp Lite Isobar 6-Outlet A/V Surge Protector 6-ft. Cord 3330 Joules Tel/Coax Protection:

Great product. I feel safe with the product and feel like all my components will survive any inclement weather or electrical surge !!

Comment on this review

 
5.0

Peace of mind and no noise!

By 

from Undisclosed

Comments about Tripp Lite Isobar 6-Outlet A/V Surge Protector 6-ft. Cord 3330 Joules Tel/Coax Protection:

Enough outlets to get all my stereo equipment safe from surges and a definite lack of background noise keeps my music clean.

Comment on this review

 
5.0

A very dependable product

By 

from Undisclosed

Comments about Tripp Lite Isobar 6-Outlet A/V Surge Protector 6-ft. Cord 3330 Joules Tel/Coax Protection:

This surge protector is very well built with easy access to all sockets and room enough between them so as to accept large plugs, even step down transformers. Highly recommended.

Comment on this review

 
5.0

Well built and very sturdy

By 

from Undisclosed

Comments about Tripp Lite Isobar 6-Outlet A/V Surge Protector 6-ft. Cord 3330 Joules Tel/Coax Protection:

Tripp-Lite is a safe choice all the way around. I do not trust my electronics with any other company.

Comment on this review

 
5.0

Better protection than I thought

By 

from Undisclosed

Comments about Tripp Lite Isobar 6-Outlet A/V Surge Protector 6-ft. Cord 3330 Joules Tel/Coax Protection:

Just bought this and it came with better specs for surge protection than advertised. So far so good!

Comment on this review

 
5.0

G00d product

By 

from Undisclosed

Comments about Tripp Lite Isobar 6-Outlet A/V Surge Protector 6-ft. Cord 3330 Joules Tel/Coax Protection:

I have used it for over three years with no problem.

Comment on this review

 
5.0

Haven't had any issues with this product.

By 

from Undisclosed

Comments about Tripp Lite Isobar 6-Outlet A/V Surge Protector 6-ft. Cord 3330 Joules Tel/Coax Protection:

This product is doing it's job. I haven't had any issues, it is protecting my flat screen tv, satellite, home theater, etc. You can also run your phone and video input through it to protect those as well. I highly recommend it.

Comment on this review

Displaying reviews 1-10

Back to top

Previous | Next »

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $250,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for AVBAR6

Do you own a AVBAR6?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.