Part Number: PDUMH30ATNETAA TAA
This Model has been retired and replaced by PDUMH30ATNET. More information for the PDUMH30ATNETAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 120V 30A Power Distribution Unit (PDU) with Auto-Transfer Switch (ATS) and Switched output receptacles (agency derated to 24A continuous)
- ATS features provide redundant power for critical network equipment with a single input power cord
- Switched PDU features enable programmable or real-time power control of individual outlets via built-in network interface
- Visual meter reports output amp and kW power consumption, plus voltage and temperature/humidity data with optional ENVIROSENSE sensor
- 25 switched outlets (24 5-15/20R & 1 L5-30R); 2U horizontal rackmount form factor; 11.9 in. / 30.2cm depth
- Two NEMA L5-30P 10 ft. / 3m inputs connect to separate PRIMARY and SECONDARY power sources
- ATS normally maintains output sourced from the primary input; As primary input power fails or becomes unstable, the ATS switches to power equipment from the secondary input until power on the primary input is restored
- Highly reliable solid-state switching enables fast 1-5 millisecond trasfer between primary and secondary inputs
- ATS configurations enable hot-swap UPS protection when used with a single UPS and redundant UPS protection when each input is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS similar to Tripp Lite SmartOnline)
- Advanced ATS configurations using separate mains circuits, backup generators and out of phase utility feeds are fully supported
- On-board processor evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- 3-6 millisecond transfer time between primary and secondary inputs
- DHCP/Manual configuration support; Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Compatible with optional ENVIROSENSE temperature monitor
- Front panel LEDs confirm power availability on primary / secondary inputs and each output receptacle
Specifications
OVERVIEW
UPC Code | 037332273772 |
PDU Type | Auto-Transfer Switch; Switched |
INPUT
Input Phase | Single-Phase |
Maximum Input Amps | 30 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
Input Connection Type | Two labeled L5-30P inputs support Primary and Secondary input connections |
PDU Plug Type | NEMA L5-30P |
OUTPUT
Output Capacity Details | 3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 24A max per L5-30R outlet; 20A max per breakered load bank; 16A max per 5-15/20R outlet |
Frequency Compatibility | 60 Hz |
Output Receptacles | (24) 5-15/20R; (1) L5-30R |
Output Nominal Voltage | 100; 120; 127 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports output amps in 4 separately metered loading segments (BANK 1: 5-20R outlets #1-12; BANK 2: 5-20R outlets #13-24; BANK 3: L5-30R outlet #25; BANK 4: Total PDU output), whole-PDU output kW load level, input voltage on primary and secondary lines and *temperature / *humidity data (*with optional ENVIROSENSE sensor) |
Front Panel LEDs | 25 LEDs display power on/off status for each outlet, plus 2 LEDs for power status on Primary and Secondary input connection and three additional LEDs to label the displayed numeric value as Amps, kW or Voltage |
Switches | ENTER and MODE switches toggle the digital display to show output amps and kW in 4 separately metered load banks (BANK 1: 5-20R outlets #1-12, BANK 2: 5-20R outlets #13-24, BANK 3: L5-30R outlet #25, BANK 4: Total output), input voltage (primary, secondary) and *temperature / humidity data (*with optional ENVIROSENSE sensor) |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 2U rackmount |
PDU Form Factor | Horizontal (1U) |
Unit Dimensions (hwd / in.) | 3.400 x 17.300 x 11.900 |
Unit Weight (lbs.) | 15.3 |
ENVIRONMENTAL
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Yes, via pre-installled network interface. Provides remote monitoring, outlet control, and automatic power management configurations. |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto Probe Monitoring and Reboot (included) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images