Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Sturdy metal battery cabinet
  • Holds two 12V batteries (sold separately)
  • 2-year limited warranty

Overview

The BP260 battery pack for use with 12V and 24V PowerVerter APS inverter/charger systems. Rugged all-metal battery enclosure safely houses two batteries and includes heavy-gauge cabling, nut-and-bolt connectors and battery terminal isolators for user installation. Holds two 98-121 batteries (sold separately) rated at 12 volts, 75 amp hours.

Features

  • Offers extended-run operation when used in conjunction with APS systems with a 12 or 24V DC battery connection
  • Holds 2 98-121 batteries rated at 12 volts, 75 amp hours (sold separately)
  • Rugged all-metal battery enclosure safely houses two batteries
  • Includes complete battery cabling (two 2-ft., two 8-in., one 6 inch fusable link), nuts and bolts for battery connection, set of red battery terminal isolators

Package Includes

  • BP260 external battery pack
  • Battery cabling, terminal isolators and nut and bolt battery connectors
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332080011
Accessory TypeBattery Housing
Accessory ClassPower Inverter Accessories
PHYSICAL
Material of ConstructionSteel
Included AccessoriesIncludes complete battery cabling (two 2 ft, two 8 in, one 6 inch fusible link), nuts and bolts for battery connection, set of red battery terminal isolators
External Battery Pack Form FactorTower
Shipping Dimensions (hwd / in.)19.70 x 11.10 x 12.20
Shipping Weight (lbs.)19.80
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty
Optional Coverage3 year, 5 year, next day and on-site warranty coverage available

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1E Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters
WEXT2E Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3E Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.