Bi Directional Parallel Printer Cable DB25 Male to Cen36M 10 ft

Parallel Printer Cable, Bi-Directional (DB25 to Cen36 M/M), 10-ft.

Model Number: P602-010


  • Superior molded cables with integral strain relief and foil-shielding for maximum EMI/RFI protection
  • Provides superior conductivity and support for high-speed bi-directional printing
(1 Review)
Read all 1 reviews  |  Write a Review

Tripp Lite's 10-ft. bi-directional parallel printer cable connects computers with a DB25 female parallel port to parallel printers with a Centronics 36 female parallel port. The cable has DB25 male/Cent36 male connectors and supports bi-directional communication. It is manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection. Bi-directional communication allows your printer to broadcast printer error messages back to network computers. Use IEEE cable if IEEE specifications are required.

Key Features

  • Supports bi-directional communication
  • Length 10-ft. Connectors: DB25 male/Cent36 male
  • Superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection
  • Bi-directional communication allows your printer to broadcast printer error messages back to network computers
  • Molded ends with easy-grip textured overmold
  • Use IEEE cable if IEEE specifications are required

System Requirements

  • Computers with a DB25 Female parallel port
  • Parallel printers with a Centronics 36 Female parallel port with Bi-Directional communication (although not essential).

Package Includes

  • 10-ft. Bidir Parallel Cable Cen36M to DB25M

OVERVIEW

Cable Type Printer

INPUT

Cable Length (ft.) 10
Cable Length (m) 3.05

PHYSICAL

Color Beige

CONNECTIONS

Connector A DB25 (MALE)
Connector B CENTRONICS 36 (MALE)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteBi-Directional Parallel Printer Cable (DB25 to Cen36 M/M) 10-ft.
 
5.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
5.0

The P602-010 IS Great!

By 

from Undisclosed

Comments about Tripp Lite Bi-Directional Parallel Printer Cable (DB25 to Cen36 M/M) 10-ft.:

Have been using this cable for a while now, and I have no complaints whatsoever. It is extremely durable and long-lasting. A great buy all around!

Comment on this review

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P602-010

Do you own a P602-010?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.