Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$23.49 Avg. Price
Heavy-duty 250V computer power cord connects a server, computer or other device with a C14 inlet to an AC outlet on a PDU.
  • Recommended for powering larger servers, laser printers and other network devices
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Computer power cable replaces or upgrades original manufacturer's power cord
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Features

C13 to L6-20P Power Cable for Network Devices That Require a Heavy-Gauge Connection
This 250V computer power supply cable features 14 AWG wire suitable for high power connections, making it reliable for large server applications that require a higher-rated, heavier-gauge cable. You can use it to connect a computer, server, monitor, laser printer or drive to a PDU, UPS, surge protector or AC wall outlet that accepts a locking NEMA L6-20P plug. It can also replace or upgrade the standard power cord provided by the device's manufacturer. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P011-006 C13 to L6-20P Desktop Computer Power Cord, 6-ft. (1.83 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143273
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1NEMA L6-20P
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.2mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.50
Shipping Weight (lbs.)0.77
Unit Dimensions (hwd / in.)10.000 x 7.100 x 0.500
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.