Component Video Cable 3x RCA Male 6 ft

Component Video Gold Cable (3xRCA M/M), 6-ft.

Model Number: A008-006


  • Constructed of high quality, 99.99% pure solid copper coaxial cable with silver plating for best high frequency response
  • 75 ohm impedance for maximum bandwidth
  • Double-shielded construction provides superior protection against EMI/RFI
  • Excellent noise isolation with 100% aluminum foil/braid shielding

Tripp Lite's premium Component Video Gold Cable separates color into its primary components (Red, Green, Blue), using three cables to transmit three distinct signals. This provides brighter, more accurate colors and sharper images, exceeding the performance of Composite and S-Video.

Key Features

  • Superb video clarity resulting in brighter colors and sharper images
  • Premium grade 99.99% pure solid copper coaxial conductors with Silver Plating
  • True 75ohm impedance for widest bandwidth
  • 6-cut, RCA connector, with split tip center pin, ensures a precise connection
  • Gold plating resists corrosion and provides increased durability
  • Color coded connectors for easy identification
  • Abrasion resistant flexible PVC jacket

Typical Applications

  • Home Theater applications that require premium cabling for the ultimate audio and video experience

System Requirements

  • Home theater equipment with RCA digital audio/video connectors

Package Includes

  • 6 ft. Component Video Gold Cable

OVERVIEW

Cable Type Component

INPUT

Cable Length (ft.) 6
Cable Length (m) 1.83

PHYSICAL

Color Black

CONNECTIONS

Connector A RCA (MALE) (X3)
Connector B RCA (MALE) (X3)
Number of Connectors 6

SPECIAL FEATURES

Chromebook Compatible No

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for A008-006

Do you own a A008-006?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.