Console KVM Switch VGA 8 Port 19 Inch LCD

8-Port NetController Rackmount Console KVM Switch w/19" LCD

Model Number: B040-008-19


  • 1U rackmount console with built-in 8-Port KVM switch, 19" LCD screen, keyboard and touchpad
  • Directly control up to 8 computers, or increase the number of connected computers to up to 248 by daisychaining up to 15 B042-Series KVM switches
  • P780-Series USB/PS2 combo KVM cables kits allow you to connect either USB or PS/2 computers, without the need to purchase separate cables or adapters
  • Compatible with all major operating systems
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

The B040-008-19 NetController 8-Port Console KVM switch is a cost effective and highly flexible system for controlling multiple computers from a single keyboard, monitor and mouse. Directly connect up to 8 computers, or increase the number of connected computers to up to 248 by daisychaining up to 15 B042-Series KVM switches. Switch between connected computers via Pushbutton, On Screen Display (OSD), or Hotkey commands. Connect computers to the KVM using a Tripp Lite P780-Series USB/PS2 Combo KVM cable kit. Cable kits come with both USB and PS/2 connectors, allowing you to connect to either a USB or PS/2 computer without the need to purchase additional cables or adapters. Additional VGA and USB ports are located on the back panel of the unit, allowing for the connection of an external VGA monitor and USB keyboard or mouse, or a Tripp Lite B051-000 IP remote access unit.
Password feature provides additional security to prevent unauthorized access to connected computers. Rackmount hardware is included with the unit, and is designed for easy, one person installation. Fits into any rack from 27 to 42 inches deep, and can be installed in a 2-post rack using Tripp Lite's B019-000. Compatible with all major operating systems. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Key Features

  • 1U rackmount console with built-in 8-Port KVM switch, 19" LCD, keyboard, and touchpad
  • Directly control up to 8 computers, or increase the number of connected computers to up to 248 by daisychaining up to 15 B042-Series KVM switches
  • Built-in monitor supports video resolutions up to 1366 X 768
    Use in racks from 27 to 42 inches deep
  • On-Screen Display (OSD) menu for intuitive, easy control of the KVM
  • Password protection and auto-log out features
  • Firmware upgradeable
  • Add IP Remote Access with a Tripp Lite B051-000
  • Hot-swappable: disconnect and reconnect USB computers w/o reboot
  • Easy port selection via On Screen Display (OSD), Pushbutton or Hotkey commands
  • P780-Series USB/PS2 combo KVM cable kits allow you to connect either USB or PS/2 computers, without the need to purchase additional cables or adapters
  • Compatible with all major operating systems
  • Constructed of heavy-duty steel housing
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B040-008-19 8-Port, 19" console KVM switch
  • 4 ft. HD15 to DB9 firmware upgrade cable
  • C13 to 5-15P power cord
  • External VGA terminator
  • CD with owner's manual and quick start guide
  • Quick start guide

OVERVIEW

# Of Users 1
Console Yes
Port Control Push Buttons, Hotkeys, OSD
Max CPU 248
PC/Server PS/2
Cat5 KVM Switch No
IP Remote Access No
Style 1U Rackmount Console

INPUT

Electrical Consumption (Line Mode) 30W / (Standby Mode) 5W

PHYSICAL

Color Black
LCD Monitor (in.) 19
LCD Monitor (cm) 48.26

ENVIRONMENTAL

Relative Humidity 20% to 90% (non-condensing)
Operating Temperature 32 to 104 F (0 to 40 C)
BTUs (Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr

CONNECTIONS

Ports 8
Computer/Server Ports (x8) HD15 Female
Daisy-Chain Port HD15 Female
Firmware Upgrade Port HD15 Male

CERTIFICATIONS

Approvals TUV (UL), CTUV, CE, FCC, NOM, RoHS

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

B040-008-19 4.5 5 4 4
NO MORE CLUTTER GREAT PRODUCT. EASY INSTALLATION. EASY SETUP. THIS PRODUCT IS A NO BRAINER! July 8, 2013
Great product, great price This was one of the simpliest installs of this type of product I have come across in a while. Works great with newer and older servers. January 29, 2013
Ease of Use Very intuitive to set up and use. Couple of minor issues. Screen was a little too bright. Caused a bit of resolution loss. Had to run CD/Owners Manual to figure out how to change the title per port. Otherwise it's highly recommended. January 14, 2013
Great product I have been using this console since June. I am very pleased with it's performance and with customer support when I had a question about the setup. December 8, 2011
1-4 of 4
(10 Questions : 10 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Lost password for KVM Console

A client of mine password protected their KVM and lost the password rendering the console useless. How can we reset the login and password?
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about ACTNetworks is loaded.
Additional information about ACTNetworks could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your online response to the B040-008-19 KVM your client purchased. And are sorry they're experiencing diffculty with their password. With a little more information about how they're using this item, we can help resolve the problems encountered.

Our Chicago-based team of tech support experts is available to work with your customer at their convenience online and via phone or fax:

Online Tech Support
Phone: 773.869.1234
Fax: 773.869.1177

Please have the unit(s) serial numbers available for quick reference when calling.
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

What is the power consumption of this unit?

I would like to know the power consumption (in watts) of this unit. Thanks!
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about CDionson is loaded.
Additional information about CDionson could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
33-34W
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Which Windows Touchpad driver should I use?

1 year, 10 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Please contact Tripp Lite Tech Support at 1-773-869-1234 for help with this question.
1 year, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

keyboard error

We found one of these on a shelf. When hooked up to a computer, it keeps giving us a 'keyboard not in correct jack' error. What can we do?
1 year, 8 months ago
Customer avatar
by
rick
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Please contact Tripp Lite Tech Support @ 1-773-869-1234 for help with this issue. Have the Model and Serial number ready when you call....thanks.
1 year, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
On one connected server, the red LED is solid (showing connectivity) however when I use the push-button to select that server, a rapidly-blinking green light appears, and the KVM does not enable for that server. All other servers work properly, and show a solid green light when selected.
 
Products related to my question
 
 
1 year, 6 months ago
Customer avatar
by
Mark
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
This is a question best answered by contacting our Technical Support Team, at 1-773-869-1234. Please have the MODEL and SERIAL number of the switch available when you call...thanks.
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

[FAQ-1008] How many cable kits come with the B040-008-19?

No. Cable kits come with the B040-008-19, they need to be purchased separately. [Last Updated: Oct 23, 2013]
Was this answer helpful?

[FAQ-1044] What is the input voltage range of the B040-008-19?

The input voltage range for the B040-008-19 is 120VAC - 240VAC.[Last Updated: Oct 23, 2013]
Was this answer helpful?

Do you own a B040-008-19?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.