Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • DB9F - RJ45 Modular Serial Adapter
  • Straight Wiring for DB9 Serial Ethernet Switch/Router Connections
  • Access your network hardware via DB9 serial port


Overview

Use B090-A9F to connect Ethernet hardware to B096-016 and B096-048 Console Servers. Requires inexpensive Cat5/Cat6 Ethernet cables between adapter and console server RJ45 ports.

Features

  • DB9F - RJ45 Modular Serial Adapter
  • Slotted Thumbscrews for secure connections
  • Straight-through wiring for DB9 Serial Ethernet hardware connections

System Requirements

Use with Console Server models: B096-048

Package Includes

1 x DB9F - RJ45 Modular Adapter

RoHS compliant

Specifications

OVERVIEW
UPC Code037332149886
Accessory TypeSerial Adapter
Accessory ClassConsole Server Accessories
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1DB9 (FEMALE)
PHYSICAL
ColorBeige
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.05
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.