DB9 Gender Changer Male Compact Slimline

Compact/Slimline DB9 Gender Changer (M/M)

Model Number: P152-000


  • Low profile gender changer (< 1 inch)
  • Allows you to connect (2) DB9 female cables together
  • Changes gender of a DB9 female port (or cable) to DB9 male
  • Fully shielded against EMI/RFI interference

Compact gold gender changer is designed to allow you to change a DB9F port into a DB9M port. Gold plated contacts and connectors offer superior conductivity.

Key Features

  • Compact gender changer
  • Gold plated contacts and connectors for superior conductivity
  • DB9 male to DB9 male

System Requirements

  • Any device or cable with a DB9F connector

Package Includes

  • Compact gold gender changer DB9M to DB9M

PHYSICAL

Color Gold

CONNECTIONS

Connector A DB9 (MALE)
Connector B DB9 (MALE)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P152-000

Do you own a P152-000?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.