DC Power Supply 20 Amp Regulated AC to DC Conversion TAA Compliant

TAA-Compliant 20-Amp DC Power Supply, 13.8VDC, Precision Regulated AC-to-DC Conversion

Model Number: PR20


  • Smaller footprint maximizes operating space
  • Crowbar overvoltage protection prevents damage to connected equipment due to overvoltages
  • Automatic time-controlled overcurrent protection in case of overload
  • Solid state, integrated circuit maintains excellent regulation of output voltage
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

(2 Reviews)
Read all 2 reviews  |  Write a Review

Precision regulated DC power supplies are ideal for commercial/land-mobile, ham and CB radios, test bench supplies, base stations, tape players and amplifiers. Designed for years of reliable service and superior performance, they efficiently convert 120 volts AC into 13.8 volts DC (+/-0.5V). The Trim Line Series of DC power supplies offers a low-profile design with a footprint that matches the most popular radios on the market, such as Motorola, Radius, GE Monogram Series and EF Johnson models. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Key Features

  • Smaller footprint maximizes operating space
  • Crowbar overvoltage protection prevents damage to connected equipment due to overvoltages
  • Current-limiting electronic foldback enables time-controlled automatic overcurrent protection in case of overload
  • Solid state, integrated circuit maintains excellent regulation of output voltage
  • Regulated output voltage maintains up to 95% of no load value
  • High quality filtering creates very low ripple/low noise operation
  • Heavy-duty power transformer provides complete isolation from noise on incoming AC power
  • Large heat sinks and vented cabinets supply cool operation for continuous use and long life of the unit
  • Illuminated on/off switch
  • Connectors: Hardwire terminals / Red positive (+), Black negative (-)
  • Working Temperature Range: 0° C to 40° C (32° F to 104° F), 0 to 95% humidity, non-condensing
  • Storage Temperature Range: -15° C to 50° C (5° F to 122° F)
  • LED Indicators: Red LED indicates that DC output is being provided
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Typical Applications

60 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, low power linear amplifiers, test bench equipment, point-of-sale displays, aquariums

OUTPUT

Intermittent (Peak) Amps 20

PHYSICAL

Unit Dimensions (hwd / in.) 4.5 x 6 x 10
Unit Dimensions (hwd / cm) 11.43 x 15.24 x 25.4
Unit Weight (lbs.) 15
Unit Weight (kg) 6.80

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite20-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion
 
5.0

(based on 2 reviews)

Ratings Distribution

  • 5 Stars

     

    (2)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 2 customers

Sort by

Displaying reviews 1-2

Back to top

 
5.0

On 24/7

By 

from Undisclosed

Comments about Tripp Lite 20-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion:

Works well. the PR 20 is powering our mission critical VHF.

Comment on this review

 
5.0

Beefy supply with easy power connections

By 

from Undisclosed

Comments about Tripp Lite 20-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion:

I found the PR20 to be an excellent power supply that is beefy. Although it is heavy, it can power tiny electronic circuits to high current devices such as ham radio transmitters.

A neat feature is that It has long screws, instead of banana jacks, for the power connections which makes it easy to connect to them as well as attaching one or more devices to the supply.

Comment on this review

Displaying reviews 1-2

Back to top

Product Warranty

This product has a 1-year limited warranty. Get more information

Software & Downloads

More Support Resources for PR20

Do you own a PR20?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.