DC Power Supply 60 Amp Regulated AC to DC Conversion TAA Compliant

60-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion

Model Number: PR60


  • Smaller footprint maximizes operating space
  • Crowbar overvoltage protection prevents damage to connected equipment due to overvoltages
  • Automatic time-controlled overcurrent protection in case of overload
  • Solid state, integrated circuit maintains excellent regulation of output voltage

Precision regulated DC power supplies are ideal for commercial/land-mobile, ham and CB radios, test bench supplies, base stations, tape players and amplifiers. Designed for years of reliable service and superior performance, they efficiently convert 120 volts AC into 13.8 volts DC (+/-0.5V). The Trim Line Series of DC power supplies offers a low-profile design with a footprint that matches the most popular radios on the market, such as Motorola, Radius, GE Monogram Series and EF Johnson models. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Key Features

  • Smaller footprint maximizes operating space
  • Crowbar overvoltage protection prevents damage to connected equipment due to overvoltages
  • Current-limiting electronic foldback enables time-controlled automatic overcurrent protection in case of overload
  • Solid state, integrated circuit maintains excellent regulation of output voltage
  • Regulated output voltage maintains up to 95% of no load value
  • High quality filtering creates very low ripple/low noise operation
  • Heavy-duty power transformer provides complete isolation from noise on incoming AC power
  • Large heat sinks and vented cabinets supply cool operation for continuous use and long life of the unit
  • Illuminated on/off switch
  • Connectors: Hardwire terminals / Red positive (+), Black negative (-)
  • Working Temperature Range: 0° C to 40° C (32° F to 104° F), 0 to 95% humidity, non-condensing
  • Storage Temperature Range: -15° C to 50° C (5° F to 122° F)
  • LED Indicators: Red LED indicates that DC output is being provided
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Typical Applications

250/300 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, multi-piece equipment installations, microwave radio applications, test bench equipment, point-of-sale displays, aquariums

OUTPUT

Intermitent (Peak) Amps 60

PHYSICAL

Unit Dimensions (hwd / in.) 6.75 x 10.5 x 11.5
Unit Dimensions (hwd / cm) 17.15 x 26.67 x 29.21
Unit Weight (lbs.) 33
Unit Weight (kg) 14.97

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

PR60 4.8 5 6 6
Excellent quality We recently purchased this to power our radio base station at our fire department. This was the first time we've purchased a Tripp Lite power supply and we are very impressed with the quality of construction and performance. I would highly recommend this item and plan on purchasing more in the future, February 12, 2015
Reliable This has been in a heavy manufacturing environment running steadily for 4 years. February 4, 2015
You want reliable - go no further I bought this to power my new HF ham radio transceiver. None of these transceivers come with their own power supplies, though some vendors or suppliers will bundle or recommend one. I have a simple rule, based on experience - consider Trippe first. I wasn't disappointed. This is a very quiet, cool running power supply that handles all of my needs, and has room for growth. Having said that, the price was reasonable - not a bargain, but considering the quality, it was quite reasonable. I would definitely recommend it. In fact, if I needed another power supply, I'd get another one of these. October 5, 2014
Great product The PR- 60 converter works very well. We use it to life test 12 volt pumps and we run it 1000 hours at a time. It holds up great. Be careful handling the converter it is heavy and if you tip it toward the plastic fuse holder, it will break. If you don't notice you have broke the fuse holder and you turn it on, you can damage the converter. December 30, 2013
2 next>>
(7 Questions : 9 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

midnight special amp

hello..
I HAVE A MIDNIGHT SPECIAL LINEAR AMP IT SAYS FULL OUT PUT IS 700 WATTS AND HAS A 700 ON THE FRONT OF THE AMP,I HAD IT IN MY TRUCK BUT IT JUST DIDNT SEEM TO HAVE THE JUICE TO RUN IT,SO I WOULD LIKE TO BRING IT INSIDE AND RUN IT ON MY BASE STATION..I AM JUST WONDERING IF THIS POWER SUPPLY WILL BE ABLE TO RUN THIS AMP OR NOT???
THANK YOU FOR YOUR TIME AND HOPE TO HEAR FROM YOU SOON..
HAWK
7 months ago
Customer avatar
by
HAWK
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Without looking at the label on the amp, I can't give you a guarantee, but it should be more than adequate.I assume that the amp is 700 watts PEP. This power supply will power a 1000 watt PEP ham radio linear amp without breaking a sweat (so to speak).
4 months, 2 weeks ago
Customer avatar
by
glm
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We would need a little more info on the application in order to make sure the PR60 will work.

For further assistance, please reach out to our presales applications team at 773-869-1773 or presaleshelp@tripplite.com.
7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
6 months ago
Customer avatar
by
Anonymous
+2points
2out of 2found this question helpful.
Was this helpful?helpful2unhelpful0

Answers

Answer: 
This is normal. It is impossible for a power supply to function without its getting warm. It should not get hot to the touch. Please ensure that there is adequate clearance on all sides of the power supply. At least six inches on all sides should allow for adequate cooling.
4 months, 2 weeks ago
Customer avatar
by
glm
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
If any product is running constantly, there's a chance it may get warm--the PR60 included.

However, depending on the age of the unit you might want to reach out to our main product support team just for a quick assurance check.

The number is 773-869-1233 option 3 and email is techsupport@tripplite.com.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 years, 2 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The PR60 supports 60 ICS amps and 48 continuous duty amps.
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Looking to run a 12v 50 amp cab heater in my truck for a couple hours?
2 years ago
Customer avatar
by
Staphord
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The PR60 will not run at 50amps for the time you require. The PR60 only runs 48amps continously. It will support an initial end-rush of 60amps but only for a short period of time.
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
The originals are two 4-pin bridge rectifiers with this information on them: PEC70CT01P "9042" ...2 positive terminals and 2 AC terminals. Can only find the + and - terminals. Can you help me please?
1 year, 5 months ago
Customer avatar
by
Motorgator
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The PR60 has a 1 year limited warranty, and as a best practice we don't recommend replacement of the individual parts.

For additional information please reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

Product Warranty

This product has a 1-year limited warranty. Get more information

More Support Resources for PR60

Do you own a PR60?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.