• Home
  • Products
  • UPS Systems
  • All UPS Systems
Desktop UPS System 750VA 120V USB Port

Internet Office 750VA Ultra-compact Standby 120V UPS with USB port

Model Number: INTERNET750U


  • 750VA ultra-compact 120V standby UPS
  • Maintains AC output during power failures
  • 6 UPS battery supported outlets, 6 surge-only outlets
  • USB port, TEL/DSL protection, Wall mountable, 99% efficient
  • NEMA 5-15P input plug and 12 NEMA 5-15R outlets

Tripp Lite's INTERNET750U standby UPS offers complete protection for PCs, workstations and other sensitive electronics in an attractive, ultra-compact, mountable housing. Prevents data loss and system downtime by providing battery-supported AC output during brownouts and blackouts. 12 widely spaced output receptacles accommodate large transformer plugs without blocking outlets. 6 outlets provide full battery support and surge suppression for computers, monitors and other vital system components. 6 additional surge suppression-only outlets are ideal for printers and other accessories not requiring battery support. Single-line telephone suppression jacks protect directly connected modems, fax machines, cordless phones or other peripherals sharing a standard dialup or DSL phone line connection. USB port with PowerAlert monitoring software and cabling enables a safe, unattended system shutdown. HID-compliant USB interface enables integration with built-in power management and auto-shutdown features of Windows and Mac OS X. Audible alarm and front panel LEDs offer status information regarding line and battery power operation. 750VA/450W power handling ability supports entry-level PCs for up to 45 min. during power failures. $100,000 connected equipment insurance (USA and Canada Only).

Key Features

  • INTERNET750U standby UPS offers complete protection from blackouts, brownouts and surges on AC and tel/DSL dataline connections
  • 12 widely spaced outlets accommodate large transformer plugs without blocking outlets
  • 6 battery-supported outlets protect computers and vital system peripherals. 6 surge suppression-only outlets protect system accessories that do not require battery support
  • Provides battery-derived AC output during blackouts and brownouts
  • 750VA/450W power handling ability supports a variety of PCs, workstations and other sensitive electronics
  • Supports entry-level PC systems up to 45 min. during blackouts
  • Single-line telephone suppression jacks protect directly connected modems, fax machines, cordless phones or other peripherals sharing a standard dialup or DSL phone line connection
  • USB communications interface, FREE PowerAlert Software and cabling provide monitoring of site power conditions
  • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment; ideal for unattended kiosk applications
  • Hot-swap battery replacement supported via battery access door
  • Space-saving ultra-compact housing
  • Keyhole mounting flanges enable secure wallmount installation
  • $100,000 Ultimate Lifetime Insurance protects connected equipment from surge damage (USA, Puerto Rico, & Canada only)

Package Includes

  • INTERNET750U UPS System
  • USB cable
  • Instruction manual

OUTPUT

Output Volt Amp Capacity (VA) 750
Output Watt Capacity (watts) 450
Nominal Output Voltage(s) Supported 115V; 120V
Frequency compatibility 60 Hz
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 12 5-15R outlet(s)
Surge suppression only outlets 6 UPS outlets, 6 surge-only outlets
Hot-Swap PDU options PDUB15 (2U / 8 5-15R outlets)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave

INPUT

Rated input current (at maximum load) 10A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
Input circuit breaker 10A
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
Phase Single-Phase

BATTERY

Half load runtime (minutes) 11.4 min. (225w)
DC system voltage (VDC) 12

LEDS ALARMS & SWITCHES

LED Indicators 2 LEDs indicate power status and overload/check battery status
Alarms Audible alarm indicates power-failure and overload status
Switches Combination switch controls on/off power status and self-test operation

SURGE / NOISE SUPPRESSION

UPS AC suppression joule rating 420
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC noise suppression Yes

PHYSICAL

Installation form factors supported with included accessories Tower; Ultra-compact desktop
Included mounting accessory description Wallmount installation supported using keyhole mounting tabs
Primary form factor Desktop
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.1 x 12.2 x 6.9
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 7.8 x 31 x 17.6
UPS / Power Module weight (lbs) 8.7
UPS / Power Module weight (kg) 3.9
UPS Shipping dimensions (height x width x depth / inches) 4.6 x 15 x 9.8
UPS Shipping dimensions (height x width x depth / cm) 11.7 x 38.2 x 25
Shipping weight (lbs) 9.6
Shipping weight (kg) 4.4
UPS housing material ABS

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 15.5
Battery mode BTU / hr. (full load) 291.4
AC mode efficiency rating (100% load) 99%

COMMUNICATIONS

Communications interface USB (HID enabled)
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 99
High voltage transfer to battery power (setpoint) 139

SPECIAL FEATURES

Cold Start (startup in battery mode during a power failure) Cold-start operation supported
Green & high efficiency features Greater than 95% efficiency - GREEN UPS

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)

WARRANTY

Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (Latin America) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $100,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

INTERNET750U 4.5 5 12 12
Very reliable product I have been using this product for over 1 1/2 years and it has worked flawlessly. Living in Florida we have may lightening strikes and power is known to brownout or go out altogether. Needless to say this Tripp Lite has saved me from some expensive repairs and or replacements. When the life on this one is over I will be back to replace it with another Tripp Lite that's for sure. Great product! September 16, 2013
Great all around UPS We live in a mountain rural community and sometimes the power goes out at my business. This product has worked great in giving me time to save my work before loosing it. Very strong. I have a full sized pc, lcd monitor and a printer on it and it keeps them up great not to mention the fact that this product conditions the line and protects you from surges. Thanks Tripp-Lite! September 7, 2013
Good product I used this product for a couple of years, then, unfortunately it died overnight. The company was kind enough to replace it quickly, at no charge, with a 500VA unit. That has been working just fine. I've always been very pleased with TrippLite products. September 6, 2013
The product has exceeded expectations We have electric blinks and outages often and this has saved me numerous times , I have not lost any data or had a computer problems resulting from outages since I put this online. September 6, 2013
2 next>>
(3 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

How do I get the power alert software?

1 year, 10 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the our FREE PowerAlert software can be downloaded directly from our website:

http://www.tripplite.com/en/products/poweralert-software.cfm

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 9 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products.

Please note that the INTERNET750U has a 450WATT maximum load capacity. And although we have not performed testing with Harmon products specifically and so can not confirm compatibility, Harmon's direct reference to the 750 in the owners manual presumes they may have realized successful operation.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 day ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your INTERNET750U

learn more

Do you own a INTERNET750U?

Get all your support resources in one place.

go to model support
RBC51 replacement UPS battery Does your UPS need a new battery?

Get it here! Your INTERNET750U requires 1 RBC51 battery.

product page

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.