Part Number: P134-000
- Connect a DVI monitor to a computer with a DisplayPort output
- Adapter cable connects DVI monitor to any DisplayPort 1.1/1.2/1.4/2.1 version dual-mode port
- DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female), 6 in.
- Plug-and-play convenience; no drivers or software needed
- Supports DVI-D single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- HDCP 1.x or 2.x version & DDC pass-through ensure compatibility between source & display
- 3-year limited warranty
Features
- Connect a DVI monitor to a computer with a DisplayPort output
- DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female), 6 in.
- Supports DVI-D single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Fully molded ends
- The P134-000 is a passive adapter, and requires to be connected to any Dispayport 1.1/1.2/1.4/2.1 version graphics card with Dual Mode DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.
System Requirements
- A computer with a DisplayPort output
- A monitor with a DVI port
- The P134-000 is a passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility
- Not for use with MST Hubs. For compatibility with MST
Hubs, use a Displayport 1.2 compliant product such as P134-06N-DVI-V2
Package Includes
- DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female)
Specifications
OVERVIEW
UPC Code | 037332148292 |
Product Type | Passive Cable |
Device Compatibility | Computer; DVR; Laptop; Monitor/HDTV; Projector; Server |
Technology | DVI; DisplayPort |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 0.5 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.16 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
Unit Weight (lbs.) | 0.16 |
STANDARDS & COMPLIANCE
Product Certifications | 2MOPP |
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images