Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Product Status Discontinued on 10/13/2015

Overview

Tripp Lite's Protect It!™ TLP51D offers economical AC surge suppression for full protection of 220-250V home computers, printers, scanners, and desk lamps. The TLP51D offers 5 Schuko Type F outlets and a 1 meter AC line cord. Internal safety covers protect against accidental contact with unused outlets.

Features

  • Protect It!™ TLP51D offers economical AC surge suppression
  • 280 joules AC surge suppression shields equipment from surges and line noise
  • 5 Schucko outlets protect computers and peripherals
  • 1 m cord with German plug
  • "Protected" LED
  • Internal safety covers protect against accidental contact with unused outlets

Package Includes

  • TLP51D surge suppressor
  • Instruction manual and product warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145338
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service230V (220-250V)
Voltage Compatibility (VAC)220-250
Input Plug TypeGerman
Input Cord Length (ft.)3
Right-Angle PlugYes
OUTPUT
Output Receptacles(5) Schuko Type F
Circuit Breaker (amps)10
Transformer Accommodation(3) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsProtected
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  280
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorLight Gray
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsNo
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)12.00 x 2.17 x 4.53
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)10.430 x 1.587 x 2.000
Unit Weight (lbs.).87
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.