Part Number: DDR1026SD
This Model has been retired and has not been replaced. An Owner's Manual and other information for the DDR1026SD is available on the model support page
Overview
Features
- Frees up valuable workspace on your desk, table or workstation
- Fits most flat-panel displays from 10 to 26 in.
- Mounts adjust independently for viewing angle
- Ideal for home and office use
- 180° swivel and -15° to +15° tilt capability provides comfortable viewing
- Full 360° rotation for viewing in portrait or landscape orientation
- Each mount supports up to 30 lbs (13.6 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332181909 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
Motion | Full |
Mounting Location | Desktop |
Degrees of Motion | -15/+15 Tilt; 180 Swivel; 360 Rotate |
Minimum Screen Size (in.) | 10 |
Maximum Screen Size (in.) | 26 |
Maximum Weight Capacity (lbs.) | 30 |
Number of Displays | 2 |
Shipping Dimensions (hwd / in.) | 5.71 x 12.00 x 31.50 |
Shipping Weight (lbs.) | 14.61 |
Unit Dimensions (hwd / in.) | 15.160 x 28.900 x 10.860 |
Unit Weight (lbs.) | 8.50 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Desk Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/desk-mounts-for-flat-panel-displays/69625
Product Images