Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Control two computers with Dual Head DVI Video Cards via a single set of Keyboard, Mouse, and Dual Displays

  • 2-Port Dual Display DVI KVM Switch with Audio and USB 2.0 Hub, Cables included
  • Supports digital video resolutions up to 2560 x 1600 and analog resolutions up to 2048 x 1536
  • Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and a function that allows for switching via your mouse's scroll wheel
  • Built-in 2-Port USB 2.0 hub allows for the sharing of USB devices (CAC Card Reader, flash drives, web cams, powered USB hub, etc.) amongst the connected computers
  • 3.5 mm Mini Stereo jacks provide Speaker (2.1 stereo sound) and Microphone support to the connected computers
  • Quad-View Mode allows for computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display/Monitor KVM switches together
  • Quick installation without the need for software
  • Compatible with all major operating systems; Windows, Mac, Linux, Sun
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

  • 2-Port Dual Display DVI KVM switch with USB 2.0 Hub and Audio/ 3.5 mm Mini Stereo jacks, cables included
  • Quad-View Mode allows computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display KVM switches together
  • Built-in 2-Port USB 2.0 hub allows for the sharing of USB devices (CAC Card Reader, flash drives, printer, etc.) amongst the connected computers
  • A powered USB hub may be connected to one of the USB ports to increase the number of connected peripherals
  • 3.5 mm Mini Stereo jacks provide Speaker (2.1 stereo sound) and Microphone support to the connected computers
  • Additional console audio jacks are conveniently located on the front panel of the KVM switch, making them ideal for use with IP phones
  • Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and a function that allows for switching via your mouse's scroll wheel
  • Switch the KVM, USB, and Audio functionality all at the same time, or separately. KVM control can be fixed on one computer, while the USB 2.0 hub and/or Audio functionality is fixed on another
  • Auto Scan mode allows you to scan the connected computers without having to manually switch between them
  • DVI-I connectors support both Dual Link digital resolutions up to 2560 x 1600, and analog resolutions up to 2048 x 1536
  • Connect a VGA monitor or computer port by using a P556-Series DVI to VGA adapter cable instead of the included DVI-D cables.
  • Compatible with all major operating systems; Windows, Mac, Linux, Sun
  • Supports 3D graphics and gaming
  • Supports hot plugging – Computers and devices can be unplugged and re-plugged without having to shut down the KVM switch
  • The KVM switch stores the EDID (Extended Display Identification Data) of the connected monitors, which ensures optimal display resolution and prevents any delay or change in video resolution when switching between or booting computers
  • Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
  • Supports VESA DDC2B emulation and TMDS signal pass-through
  • LEDs provide for easy monitoring of the connected computers
  • Power-On-Detection recognizes when a connected computer has been powered-off and automatically switches to the next powered-on computer
  • HDCP compliant
  • Complete keyboard emulation for error-free booting
  • Quick installation without the need for software
  • Sun/Mac keyboard support and emulation
  • Firmware upgradeable
  • Compliant with CE, FCC, RoHS, REACH
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

Console

  • Two DVI monitors capable of supporting the highest resolution out of any computer in the installation
  • USB keyboard and mouse

Computer:

  • (x2) DVI ports
  • USB port
  • Compatible with all major operating systems; Windows, Mac, Linux and Sun

Package Includes

  • B004-2DUA2-K KVM Switch
  • (x2) 6-ft. (1.83 m) DVI-D Dual Link / USB KVM Cable Kits
  • (x2) 6-ft. (1.83 m) DVI-D Dual Link Cables
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332180322
Max CPU2
TechnologyUSB 2.0 (High Speed); DVI; Stereo Audio
VIDEO
Number of Monitors Supported2
Max Supported Video Resolution2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
Max Number of Ports (Entire Chain)2
Extended ModeYes
Mirror ModeYes
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5.3V / 2.4A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
CONNECTIONS
Number of Ports2
Computer/Server PortsDVI-I, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsDVI; USB
Side A - Connector 1(4) DVI-I DUAL LINK (FEMALE)
Side A - Connector 2(2) USB B (FEMALE)
Side A - Connector 3(4) 3.5MM (FEMALE)
Side B - Connector 1(2) DVI-I DUAL LINK (FEMALE)
Side B - Connector 2(4) USB A (FEMALE)
Side B - Connector 3(4) 3.5MM (FEMALE)
Side B - Connector 4(1) RJ45 (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDVI-I Dual-Link
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x2) KVM (Orange), (x2) Audio (Green), (x2) USB (Green), (x3) Mode (1 Orange, 2 Green)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Cable Jacket ColorBlack
Shipping Dimensions (hwd / in.)4.00 x 12.75 x 8.50
Shipping Weight (lbs.)5.10
Unit Dimensions (hwd / in.)1.750 x 10.250 x 3.000
Unit Weight (lbs.)1.23
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80% RH, Non-Condensing
Operating Temperature32° to 122°F (0° to 50°C)
BTUs  68.42
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access  No
PORT EXPANSION
Daisy-chainable or CascadableDaisychainable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
Autoscan Duration  1-99 Seconds
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) P312-015 P312-015 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P560-006 P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P560-010 P560-010 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) P560-015 P560-015 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m)

Audio Video Adapter Cables

  Model Number Description
DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 3 ft. (0.9 m) P556-003 P556-003 DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 3 ft. (0.9 m)
DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.8 m) P556-006 P556-006 DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.8 m)
DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 10 ft. (3.1 m) P556-010 P556-010 DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 10 ft. (3.1 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)
USB 2.0 A to B Cable (M/M), 15 ft. (4.57 m) U022-015 U022-015 USB 2.0 A to B Cable (M/M), 15 ft. (4.57 m)

Accessories

  Model Number Description
DVI / USB / Audio KVM Cable Kit, 6 ft. (1.83 m) P759-006 P759-006 DVI / USB / Audio KVM Cable Kit, 6 ft. (1.83 m)
DVI / USB / Audio KVM Cable Kit, 10 ft. (3.05 m) P759-010 P759-010 DVI / USB / Audio KVM Cable Kit, 10 ft. (3.05 m)
DVI / USB / Audio KVM Cable Kit, 15 ft. (4.57 m) P759-015 P759-015 DVI / USB / Audio KVM Cable Kit, 15 ft. (4.57 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1E Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters
WEXT2E Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3E Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.