• Home
  • Products
  • KVM Switches
  • TAA-Compliant KVMs & Consoles
Dual Monitor DVI KVM Switch 4 Port

4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included

Model Number: B004-2DUA4-K


  • 4-Port Dual Display DVI KVM Switch with Audio and USB 2.0 Hub, Cables included
  • Supports both Dual Link digital video resolutions up to 2560 x 1600, and analog resolutions up to 2048 x 1536
  • Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and a function that allows for switching via your mouse's scroll wheel
  • Built-in 2-Port USB 2.0 hub allows for the sharing of USB devices (flash drives, web cams, powered USB hub, etc.) amongst the connected computers
  • 3.5 mm Mini Stereo jacks provide Speaker (2.1 stereo sound) and Microphone support to the connected computers
  • Quad-View Mode allows for computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display/Monitor KVM switches together
  • Quick installation without the need for software
  • Compatible with all major operating systems; Windows, Mac, Linux, Sun

Tripp Lite's B004-2DUA4-K 4-Port Dual Monitor KVM switch allows for the control of four computers with Dual Head DVI video cards via a single set of keyboard, mouse, and dual displays. Built-in USB 2.0 and 3.5 mm. Mini Stereo ports provide added functionality, allowing you to share USB peripherals (flash drive, web cam, powered USB hub, etc.), Speakers (2.1 stereo sound), and Microphone amongst the connected computers. Switch between the connected computers using the front panel pushbuttons, keyboard hotkey commands, or a function that allows for switching via the scroll wheel on your mouse. Switch the KVM, USB, and Audio functionality all at the same time, or separately. KVM control can be fixed on one computer, while the USB 2.0 hub and/or Audio functionality is fixed on another. And set-up is quick and simple, with no software to install, and KVM cables included, so you're ready to go right out of the box.

The B004-2DUA4-K is the perfect solution for CAD/CAM and Graphic designers; Medical, Educational and Financial institutions; and High-End gaming. Its DVI-I connectors support both Dual Link digital resolutions up to 2560 x 1600, and analog resolutions up to 2048 x 1536. Connect a VGA monitor or computer port by using a P556-Series DVI to VGA adapter cable instead of the included DVI-D cables. Regardless of whether you use DVI or VGA, the KVM stores the EDID (Extended Display Identification Data) of the connected monitors, which ensures optimal display resolution and prevents any delay or change in video resolution when switching between or booting computers. This full time DDC support provides the necessary EDID information for optimal performance on Windows 7 and other operating systems. Additionally, if you have the need for more than two monitors, the KVM's Quad-View Mode allows for computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display/Monitor KVM switches together.

All major operating systems are supported; Windows, Mac, Linux and Sun. Compliant with CE, FCC, RoHS, REACH and the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Key Features

  • 4-Port Dual Display DVI KVM switch with Audio and USB 2.0 Hub, Cables included
  • Quad-View Mode allows computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display KVM switches together
  • Built-in 2-Port USB 2.0 hub allows for the sharing of USB devices (flash drives, web cam, etc.) amongst the connected computers
  • A powered USB hub may be connected to one of the USB ports to increase the number of connected peripherals
  • 3.5 mm Mini Stereo jacks provide Speaker (2.1 stereo sound) and Microphone support to the connected computers
  • Additional console audio jacks are conveniently located on the front panel of the KVM switch, making them ideal for use with IP phones
  • Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and a function that allows for switching via your mouse's scroll wheel
  • Switch the KVM, USB, and Audio functionality all at the same time, or separately. KVM control can be fixed on one computer, while the USB 2.0 hub and/or Audio functionality is fixed on another
  • Auto Scan mode allows you to scan the connected computers without having to manually switch between them
  • DVI-I connectors support both Dual Link digital resolutions up to 2560 x 1600, and analog resolutions up to 2048 x 1536
  • Connect a VGA monitor or computer port by using a P556-Series DVI to VGA adapter cable instead of the included DVI-D cables.
  • Compatible with all major operating systems; Windows, Mac, Linux, Sun
  • Supports 3D graphics and gaming
  • Supports hot plugging – Computers and devices can be unplugged and re-plugged without having to shut down the KVM switch
  • The KVM switch stores the EDID (Extended Display Identification Data) of the connected monitors, which ensures optimal display resolution and prevents any delay or change in video resolution when switching between or booting computers
  • Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
  • Supports VESA DDC2B emulation and TMDS signal pass-through
  • LEDs provide for easy monitoring of the connected computers
  • Power-On-Detection recognizes when a connected computer has been powered-off and automatically switches to the next powered-on computer
  • HDCP compliant
  • Complete keyboard emulation for error-free booting
  • Quick installation without the need for software
  • Sun/Mac keyboard support and emulation
  • Firmware upgradeable
  • Compliant with CE, FCC, RoHS, REACH and the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Typical Applications

The B004-2DUA4-K is the perfect solution for:

  • Graphic Designers / Desktop Publishers / Video Editors
  • CAD (Computer Aided Design) Designers / CAM (Computer Aided Manufacturing) Designers
  • Medical, Educational and Financial Institutions
  • High-End Gaming

System Requirements

Console:

  • Two DVI monitors capable of supporting the highest resolution out of any computer in the installation
  • USB keyboard and mouse

Computer:

  • (x2) DVI ports
  • USB port
  • Compatible with all major operating systems; Windows, Mac, Linux and Sun

Package Includes

  • B004-2DUA4-K KVM Switch
  • (x4) 6 ft. DVI-D Dual Link / USB KVM Cable Kits
  • (x4) 6 ft. DVI-D Dual Link Cables
  • External Power Supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
  • Owner's Manual
  • OVERVIEW

    # Of Users 1
    AC Adapter Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A
    Port Control Push Buttons, Hotkeys
    Max CPU 4
    PC/Server DVI; USB
    IP Remote Access No

    PHYSICAL

    Unit Dimensions (HWD/in) 1.75 x 17 x 6
    Unit weight (lbs) 5.11
    Color Black
    Style Desktop

    CONNECTIONS

    Ports 4
    Included Cable (Side A)
    DVI-D Dual Link (Male)
    DVI-D Dual Link (Male)
    Included Cable (Side B)
    DVI-D Dual Link (Male)
    DVI-D Dual Link (Male)
    Included KVM Cable (Equipment Side) - Connector 1
    DVI-D Dual Link (Male)
    DVI-D Dual Link (Male)
    Included KVM Cable (Equipment Side) - Connector 2
    USB A (Male)
    USB A (Male)
    Included KVM Cable (Equipment Side) - Connector 3 (x2) 3.5 mm. (Male)
    Local Console Ports - Port 1 (x2) DVI-I (Female)
    Local Console Ports - Port 2 (x2) USB A (Female)
    Local Console Ports - Port 3 (x2) 3.5 mm. (Female)

    CERTIFICATIONS

    Certifications Compliant with CE, FCC, RoHS, REACH and the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

    WARRANTY

    Product Warranty Period (Worldwide) 1-year limited warranty

    † Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

    [FAQ-961] I am unable to initiate Hotkey Setting Mode using the command sequence from the owner’s manual.

    The correct command sequence to initiate Hotkey Setting Mode is to press and hold the [Num Lock] key, press and release the minus [-] key, and then release the [Num Lock] key. This was incorrectly called out in the original version of the manual as using [Scroll Lock] instead of [Num Lock], and has since been fixed.[Last Updated: Oct 10, 2013]

    Was this answer helpful?

    Product Warranty

    This product has a 1-year limited warranty. Get more information

    Software & Downloads

    More Support Resources for B004-2DUA4-K

    Do you own a B004-2DUA4-K?

    Get all your support resources in one place.

    go to model support

    How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.