Part Number: N042-001-WH
- Single Gang White Faceplate, 2 Keystone Cutouts
- Port or station identification windows accept a printed or hand-written label
- Snap-in, color-coded port identification icons
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
N042-001-WH 2-Port Keystone Face Plate for use with N238-Series Cat6/Cat5e Keystone Jacks. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Single Gang White Faceplate/Wall Plate, 2 Keystone Cutouts
- Port or station identification windows accept a printed or hand-written label
- Snap-in, color-coded port identification icons
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332147790 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort |
Country/Region | Global |
CONNECTIONS
Number of Ports | 2 |
PHYSICAL
Color | White |
Total Number of Ports | 2 |
Shipping Dimensions (hwd / in.) | 0.25 x 3.00 x 5.00 |
Shipping Weight (lbs.) | 0.06 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N238-001-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA | |
N238-001-GN | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA | |
N238-001-RD | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA | |
N238-001-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA | |
N238-001-YW | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA |
Couplers
Model Number | Description | |
---|---|---|
A008-000-KJ | Component Video Keystone Snap-In Module Kit ( R, G, B ) | |
A050-000-KJ | Audio Keystone Jack, Snap-in Insert Module (R,W F/F) | |
P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |