Part Number: B140-1P1-WP-1 TAA
This Model has been retired and replaced by B140-101. An Owner's Manual and other information for the B140-1P1-WP-1 is available on the model support page
Overview
Do you need to locate digital display in a conference room, auditorium or classroom a long distance from a DVI source and still want to get an HD quality video experience? Then this DVI over Cat5/6 Passive Extender Wall Plate Kit is the solution for you. Using a simple-to-install kit, containing local transmitter and remote receiver units, it can flawlessly transmit a 1920 x 1080 at 60 Hz DVI Single-Link signal up to 50 feet (15.2 meters) or a 1024 x 768 at 60 Hz signal up to 100 feet with single 24 AWG solid wire Cat5e/6 Ethernet cable (N202-Series). The wall plate mounting configuration is perfect for permanent installations. For quick and convenient wiring, the wallplate's RJ45 female jacks are rear-facing and fit standard Cat5/6 connections. It's compatible with all operating systems, and requires no external power, software or drivers. It's compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Maximum Extension Distance: Extends a 1920 x 1080 at 60 Hz signal up to 50-ft. (15.2 m), or a 1024 x 768 at 60 Hz signal up to 100-ft. (30.5 m)
- Components: Local (transmitter) and remote (receiver) units are mounted in a wallplate configuration. (Cabling is sold separately)
- Wallplate Connectors: Front-facing DVI port/display connectors; rear-facing RJ45 Female jacks for quick and easy connection to standard Cat5/6 cabling. (110 punchdown connections are not required.)
- Recommended Cabling: 24 AWG Solid Wire Cat5e/6 cabling for maximum distance and resolution (N202 Series)
- Compatibility: HDCP; all operating systems
- Power: Plug and play, with no external power, software or drivers required
- LED Indicator: When the DVI source power is energized, the green wallplate LED will illuminate
- Compliance: Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332163028 |
Product Type | Splitter; Extender Kit |
Technology | DVI; Cat5/5e; Cat6 |
Host Connector | DVI-I DUAL LINK (FEMALE) |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p) @ 60Hz |
Max 720P Range (ft) | 100 |
Max 1080P Range (ft) | 50 |
Max 1280 x 720 (720p) Range (ft) | 50 |
Max 1920 x 1080 (1080p) Range (ft) | 50 |
Transmitter Video Input | DVI-I (Dual Link) Wired to DVI-D (Single Link) |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | DVI-I (Dual Link) Wired to DVI-D (Single Link) |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B140-110 |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 100 |
Maximum Signal Range Details | 75 ft @ 1024 x 768 XGA 50 ft @ 1920 x 1080 UXGA |
POWER
Power Over Cable (PoC) Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 2 | RJ45 (FEMALE) |
Input x Output | 1 x 1 |
Daisy-chainable / Cascadable | No |
PHYSICAL
Color | White |
Cable Length (ft.) | 0 |
Number of Displays | 1 |
Form Factor/Mounting Options | Wallplate |
Receiver Unit Dimensions (hwd / in.) | 4.5 x 2.75 x 1 |
Receiver Unit Weight (lbs.) | 0.57 |
Shipping Dimensions (hwd / in.) | 2.20 x 8.40 x 6.50 |
Shipping Weight (lbs.) | 0.70 |
Transmitter Unit Dimensions (hwd / in.) | 4.5 x 2.75 x 1 |
Transmitter Unit Weight (lbs.) | 0.57 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 100 |
Max 480P Range (ft) | 100 |
Max 1440 x 900 Range (ft) | 100 |
Max 1080i Range (ft) | 50 |
Max 480i Range (ft) | 100 |
Max 640 x 480 Range (ft) | 100 |
Max 800 x 600 Range (ft) | 100 |
Max 1600 x 1200 Range (ft) | 100 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
MST Support | No |
Built-In Equalizer | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images