Part Number: P560-010-A
This Model has been retired and has not been replaced. More information for the P560-010-A is available on the model support page
Overview
Tripp Lite's 10 foot DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. In addition, built-in 3.5mm stereo connectors allow simultaneous connection to your computer's stereo output, to either built-in monitor speakers or external speakers. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual Link. Both DVI connectors are molded and have integral strain relief for long life reliability.
Features
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- 3.5MM Stereo connection molded into the assembly
- Dual Link digital signaling for transmission speeds to 9.9Gbps and 2560x1600 resolution
- Gold plated copper contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- PC and Mac compatible
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
System Requirements
- Monitor with DVI, and CPU with Dual Link DVI capabilities
- Stereo jack on computer, stereo jack on monitor or external speakers
Package Includes
- 10-ft. DVI Dual Link TMDS cable w/Audio - DVI-D, M/M 3.5mm, M/M
Specifications
OVERVIEW
UPC Code | 037332141019 |
Technology | DVI; Stereo Audio |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side A - Connector 2 | 3.5MM (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 2 | 3.5MM (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 2.00 x 7.00 x 7.00 |
Shipping Weight (lbs.) | 0.90 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- P560-Series DVI Dual Link TMDS Cables
https://tripplite.eaton.com/video/p560-series-dvi-dual-link-tmds-cables/63608
Product Images