• Home
  • Products
  • Cables & Connectors
  • DVI
DVI Dual Link Cable Digital TMDS Monitor Cable DVI D Male 100 ft

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M) 100-ft.

Model Number: P560-100


  • For use with Dual or Single Link TMDS specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection

In most applications, a signal booster (B120-000) should be used with this cable to ensure a signal strong enough for your display. An alternate solution is to use a Tripp Lite DVI over Cat5 Extender (B140-101X) in place of a 100 ft. DVI cable and signal booster. Note that Tripp Lite's DVI over Cat5 Extender products support DVI Single Link resolutions only.

Tripp Lite's 100-ft. DVI Dual Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual or Single Link. Both DVI connectors are molded, have integral strain relief for long life reliability, and ferrite collars to drain off extraneous electrical interference. In most applications, a signal booster (B120-000) will need to be used with this cable to ensure a signal strong enough for your display.

Key Features

  • For use with Dual or Single Link TMDS specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • In most applications, a signal booster (B120-000) will need to be used with this cable to ensure a signal strong enough for your display

System Requirements

  • DVI monitor
  • CPU with DVI Dual Link capabilities

Package Includes

  • 100-ft. DVI Dual Link TMDS Cable (DVI-D M/M)

OVERVIEW

Intended Application Connecting Peripherals
Cable Type DVI
Model Type DVI

INPUT

Cable Length (ft.) 100
Cable Length (m) 30.48

UPC ASSIGNMENT

Unit Carton UPC# 037332131065

PHYSICAL

Color Black
Style DVI

CONNECTIONS

Connector A
DVI-D Dual Link (Male)
DVI-D DUAL LINK (MALE)
Connector B
DVI-D Dual Link (Male)
DVI-D DUAL LINK (MALE)
Number of Connectors 2

CERTIFICATIONS

Certifications RoHS

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P560-100

Do you own a P560-100?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.