• Home
  • Products
  • Cables & Connectors
  • DVI
DVI Male Single Link TMDS Monitor Cable 6 ft

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M) 6-ft.

Model Number: P561-006


  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Resolutions up to 1920 x 1200
  • High Speed Digital Transmission to 4.95Gbps

Tripp Lite's 6-foot DVI Single Link Cable delivers the high performance and high bandwidth needed for today's digital video displays. Gold-plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Both DVI connectors are molded and have integral strain relief for long life reliability.

Key Features

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Single Link digital signaling for transmission speeds to 4.95Gbps and 1920 x 1200 resolution
  • Gold plated copper contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • PC and Mac compatible
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

  • Monitor with DVI, and CPU with Single Link DVI capabilities

Package Includes

  • DVI Single Link Cable - DVI-D, M/M, 6'

OVERVIEW

Intended Application Connecting Peripherals
Cable Type DVI
Model Type DVI

INPUT

Cable Length (ft.) 6
Cable Length (m) 1.83

UPC ASSIGNMENT

Unit Carton UPC# 037332120120

PHYSICAL

Color Black
Style DVI

CONNECTIONS

Connector A
DVI-D Single Link (Male)
DVI-D SINGLE LINK (MALE)
Connector B
DVI-D Single Link (Male)
DVI-D SINGLE LINK (MALE)
Number of Connectors 2

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P561-006

Do you own a P561-006?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.