Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 4/5/2017

Overview

This monitor adapter links a DFP (digital flat panel) to the DVI-i female interface on a high-performance DVI video card. DVI-d male plug to DFP female receptacle.

Features

  • Links a DFP (digital flat panel) to the DVI-i female interface on a DVI video card
  • DVI-d male plug to DFP female receptacle

System Requirements

  • DVI-I Female interface on a DVI video card
  • DFP (digital flat panel) with a MDR (micro density ribbon) 20Pin connector

Package Includes

  • DVI to DFP Adapter - Digital DVI-M to DFP-F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332096968
TechnologyDVI
CONNECTIONS
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side B - Connector 1DFP (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.12
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.