Part Number: TLP78TUSBG
This Model has been retired and has not been replaced. An Owner's Manual and other information for the TLP78TUSBG is available on the model support page
Overview
Features
- Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals
- Programmable timer controls the output based on user settings. The timer can be set to automatically power connected ON and OFF based on time of day and day of the week for up to 20 possible timer settings.
- Two sets of timer-controlled outlet banks allow the user to connect equipment with varying timer settings.
- Two USB charging ports capable of delivering up to 1.0 amps per port (2.0 amps max) providing enough power to charge the most demanding devices capable of charging via USB.
- 2100 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- 7 surge-protected NEMA 5-15R AC outlets safeguard and entire home/business theater system while accommodating up to 4 large transformers
- 2 diagnostic LEDs alert user to protection and grounded status
- Lighted on/off switch with integrated circuit breaker - protects against dangerous system overload
- $150,000 connected equipment insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332161369 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-120V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 39000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | No |
OUTPUT
Output Capacity (VA) | 15 |
Output Capacity (Watts) | 1875 |
Frequency Compatibility | 60 Hz |
Output Receptacles | (7) 5-15R |
Transformer Accommodation | (4) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Front Panel LCD Display | AM/PM LCD Clock |
Switches | Combination AC circuit breaker and 2 position lighted on/off power switch |
LED Indicators | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
CHARGING
Number of Charging Ports | 2 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (2) 1A |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2100 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression. |
UL1449 Let Through Rating | 400 |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | Gray |
Material of Construction | plastic |
Power Cord Color | Gray |
Housing Color | Gray |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | Distance between standard outlets = 28.5mm; Distance between standard outlet and transformer outlet = 57mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 2.10 x 6.10 x 13.70 |
Shipping Weight (lbs.) | 2.10 |
Unit Dimensions (hwd / in.) | 1.560 x 3.540 x 11.220 |
Unit Weight (lbs.) | 1.87 |
FEATURES & SPECIFICATIONS
Green Energy-Saving Features | Schedulable daily hours of economy mode operation |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images