| PDUMH15ATNET |
Switched, Metered PDU with ATS rface |
| PDUMV15NET |
Switched, Metered PDU with Remote Monitoring |
| PDUMV20NET |
Switched, Metered PDU with Remote Monitoring |
| PDUMV15 |
Metered PDU / Power Distribution Unit |
| PDUV15 |
Safe, reliable power distribution for critical networking equipment |
| SNMPWEBCARD |
Add IP access and control and eliminate unnecessary truck rolls and service calls every time there is a need to unfreeze a system |
| ENVIROSENSE |
Monitor temperature & humidity and configure out-of-range notifications. |
| LCR2400 |
Automatic Voltage Regulation, EMI/RFI filtration along with surge & spike protection, 14 outlets total, 20 amp rating 3U rackmount |
| ULTRABLOK |
Isobar® 2-outlet surge suppressor for subwoofers and electrostatic speakers |
| HT706TSAT |
7-outlet surge suppressor, 1-line tel/modem protection, 2-line coax protection. 1680 joules |
| HT706TV |
7-outlet surge suppressor, 1-line coax protection. 1080 joules |
| DNET1 |
RJ45 ethernet surge suppressor; all 4 pair/8 wires protected |
| DTEL2 |
Network surge suppressor; essential protection for data and communication lines |