Tripp Lite's new ECO Series UPS Systems are the ideal "green" solution for protecting home/office PCs and peripherals from downtime, damage and data loss.
- Energy-saving surge outlets automatically turn off idle equipment
- 99% power efficiency
- Lowers annual energy bills by up to $50! *
- 100% RoHS compliance meets strict environmental standards
Plus, Tripp Lite's ECO Series UPS Systems also include:
- Free PowerAlert software for unattended computer shutdown
- Phone/DSL surge protection
- $100,000 Ultimate Lifetime Insurance
| Model | VA/Watts | Outlets | Single PC Runtime** | |
|---|---|---|---|---|
| ECO350UPS | 350/180 | 6 (2 ECO/surge, 1 surge-only, 3 UPS/surge) | 12 min. |
|
| ECO550UPS | 550/300 | 8 (3 ECO/surge, 1 surge-only, 4 UPS/surge) | 17 min. |
|
| ECO750UPS | 750/450 | 12 (4 ECO/surge, 2 surge-only, 6 UPS/surge) | 45 min. |
|
| * Estimated savings in U.S. dollars. Calculations assume 3 hours of active computer use per day, 5% AC-to-AC efficiency gain, 60W idle load connected to ECO outlets and U.S. average electricity cost of $.1064 per kilowatt-hour (Source: U.S. Department of Energy). Actual savings depend on specific application. ** Typical runtime for basic desktop PC with 17-inch LCD monitor. |
||||
Additional Resources:
- Learn More About Tripp Lite's Commitment to the Environment
- PowerAlert Software's "Economy Mode" Feature Reduces Power Consumption and Saves on Energy Costs
- Reduce Cooling Costs & Save Energy - SmartOnline⢠UPS Systems with Economic Mode
- From Desktop to Data Center - Protect the Planet & Save Money with Tripp Lite
- EPA Website - Basic Information on Recycling and Reusing Electronics
- Consumer Electronic Association - Find e-Cycling Programs/Locations in Your Area
Tripp Lite is building a greener UPS with the superior performance,
value and reliability you expect from a name you can trust.
value and reliability you expect from a name you can trust.
© 2010 Tripp Lite. All Rights Reserved.