Hot-Swappable
UPS Systems
The Key to Zero Downtime
Keep power flowing during UPS maintenance, repair or replacement. Simply turn the unique manual bypass switch to allow maintenance without interrupting power to connected equipment. Downtime is now obsolete!
Hot-Swappable UPS Systems address the practical requirements of enterprise customers and mission-critical applications. Choose from 5kVA to 16kVA capacities.
Technical Application Bulletin - Get in-depth facts about our entire Hot-Swappable UPS offering, including premium features and optional accessories.