Recently Viewed Items


[empty]

United States   |    View Picklist View Picklist (0 items)


Think Green - New Energy Efficient UPS Systems

SmartPro® Shallow-Depth Rackmount UPS Systems

Shallow mounting depth matches popular network/telecom equipment and allows UPS systems to fit in confined spaces.

  • Save Space: Best-in-class mounting depth
  • Lower Operating Costs: AC-to-AC efficiency up to 97% reduces power consumption and lowers operating costs
  • Extend Runtime: All models accept external battery packs to provide extended runtime
  • Protect Sensitive Equipment: Line-interactive operation (AVR) automatically adjusts incoming voltage to safe levels without draining battery power

Models Include:

  • 2-post rackmount installation brackets
  • USB and serial cabling
  • 2-year product warranty / $250,000 Ultimate Lifetime Insurance
    (USA, Canada & Puerto Rico only)

Combine with Tripp Lite’s SR2POST or SR2POST25 2-post racks to create ideal solutions for organizing and protecting equipment in cramped network/telecom wiring closets.

Model Output Capacity
VA/Watts
Typical Backup Runtime
(Half/Full Load)
Primary Mounting Option  
SMART1500CRMXL 1500VA / 1400W 14 mins / 6 mins 4-Post Rack (2U) BUY NOW!
SMART2200CRMXL 2200VA / 1900W 28 mins / 11 mins 2-Post Rack (4U) BUY NOW!
SMART3000CRMXL 3000VA / 2880W
(3600VA / 3600W via optional hardwire) (A)
19 mins / 7.5 mins (B) 2-Post Rack (4U) BUY NOW!

(A) Included cord and plug can be removed to permit hardwire input for 3600VA/3600W output capacity.
(B) Typical half/full load backup time is 13/5 min for optional hardwire input. Battery backup runtime varies with load, battery condition and other factors.

Additional Resources:

NEW! - 12U Wall-mount Enclosure

SRW12US 12U wall-mount enclosure is designed to integrate wall-
mounting, easy equipment access, & cable management in network applications with limited floor space. Learn More