Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


Discontinued Products

Product Category:       Model Number:

Model #: HTPOWERBAR10

An exact replacement is not available for this Model but you may find a suitable alternative in the
Surge Suppressors section of our current product catalog.

Isobar Home/Business Theater Surge Suppressor - Ultimate-performance surge and line noise protection for all components

Tripp Lite's HTPOWERBAR10 Isobar Home/Business Theater Surge Suppressor provides ultimate protection--5700 joules--stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for large home/business theater installations: high-definition TVs, PVRs, satellite and A/V receivers, subwoofers, DVD/CD players and more. Exclusive Isolated Filter Banks eliminate noise interference between components. 10 outlets (with transformer spacing and plug-in safety covers), 3-line coaxial protection and 1-line tel/modem protection safeguard an entire home/business theater system. $500,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes metal housing, color-coordinated outlet/plug labels, 16 diagnostic LEDs, 8-ft. cord with a right-angle plug, two 6-ft. gold coaxial cables and 6-ft. phone cord.

  • 5700 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • $500,000 Ultimate Lifetime Insurance (USA and Canada only) covers connected components against surge damage...for life!
  • Isolated Filter Banks eliminate interference between connected components
  • Metal housing safely withstands the strongest surges
  • 10 surge-protected NEMA 5-15R AC outlets safeguard an entire home/business theater system
  • Widely-spaced outlets accommodate up to 6 transformers
  • 4 plug-in safety covers protect against accidental contact
  • 3 sets of surge-protected Type F gold coaxial connectors (with two included 6-ft. gold coaxial cables) safeguard components on cable, satellite and antenna line
  • 1-line tel/modem surge protection (with included 6-ft. phone cord) safeguards personal video recorders (PVRs) on a single dial-up line. Built-in splitter (1 jack in and 2 jacks out) allow simultaneous connection of two devices sharing a single line
  • 8-ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a home/business theater system
  • 16 diagnostic LEDs alert user to 6 input voltage levels, 6 amp usage levels and 4 operational conditions (protection, grounding, power, switched status)
  • Keyhole slots provide convenient wall or cabinet mounting
  • Illuminated master switch provides one-touch power control over all components. Circuit breaker protects against dangerous system overload
  • Metal housing (gold) stands up to the most demanding environments
  • UL and cUL listed
  • Lifetime product warranty
  • Color-coordinated outlet/plug labels

  • Perfect for large home/business theater installations: high-definition TVs, PVRs, satellite and A/V receivers, subwoofers, DVD/CD players and more

  • HTPOWERBAR10 Home/Business Theater Surge Suppressor
  • Two 6-ft. gold coaxial cables and 6-ft. phone cord
  • Instruction manual with warranty information

OVERVIEW
Intended Application Audio/Video
SYSTEM OVERVIEW
Voltage compatibility 120 VAC
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1800
Output volt amp capacity (amps) 15
Outlet quantity / type 10 NEMA 5-15R
Transformer accommodation Accommodates 6 transformers
INPUT
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input plug features Space-saving right-angle input plug
Input cord length (ft.) 8 ft.
Input cord length (m) 2.4
Input cord gauge, type 14 gauge, SJT
LEDS ALARMS & SWITCHES
Switches Combination AC circuit breaker and illuminated 2 position on/off power switch
Diagnostic LEDs 16 diagnostic LEDs alert user to 6 input voltage levels, 6 amp usage levels and 4 operational conditions (protection, grounding, power, switched status)
SURGE / NOISE SUPPRESSION
AC suppression joule rating 5700 joules
AC suppression response time NM = instantaneous CM = < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
UL1499 let through rating 330V - UL verified
Isolated filter banks 10
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 3 line
Network (Ethernet) Protection No
PHYSICAL
Unit Dimensions (HWD/in) 19 x 3.75 x 5
Unit Dimensions (HWD/cm) 48.3 x 9.5 x 12.7
Unit weight (lbs) 4.5
Unit weight (kg) 2
Material of construction Metal
Integrated keyhole mounting tabs Keyhole mounting slots allow desk or wall mounting
AC line cord color Black
Style Strip
SPECIAL FEATURES
Right-Angle Plug Yes
CERTIFICATIONS
UL1449 1998 Rev. (AC Suppression) UL1449
UL1363 (Power Tap) UL1363
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
cUL / CSA (Canada) cUL
Approvals Exceeds IEEE 587 category A&B specifications
WARRANTY
Standard warranty period Lifetime
Connected equipment insurance (USA, Canada, Puerto Rico) $500,000

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.