;
Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Network Surge Suppressor - Essential protection for TV/VCR coaxial lines
An exact replacement is not available for this Model, but you may find a suitable alternative in our current Product Catalog.
Tripp Lite's DCATV offers type F coax line surge suppression for satellite receivers and broadcast antennas. Convenient coax input and output connections accept standard type F coax wiring. Surge suppression is handled with balanced arrays of high-speed avalanche diodes that divert excess energies created by electrostatic discharges, faulty wiring or lightning. Tripp Lite network surge suppressors reduce blown interface connections by safely shunting dataline surges to ground. Six inch heavy gauge grounding lead connects to designated grounding lugs. Lifetime warranty. Not for use with cable modems.
SUPPRESSION: 1 set type F coax jacks, protects center and shield, 7.5V clamping
Key Features
| OVERVIEW | |
|---|---|
| Intended Application | Audio/Video |
| OUTPUT | |
| Circuit Breaker (amps) | 750 |
| INPUT | |
| Recommended Electrical Service | 120V, 230V |
| Input connection type | Type F coax |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332010889 |
| SURGE / NOISE SUPPRESSION | |
| Clamping voltage (RMS) | 7.5 |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | No |
| Cable (Coax) Protection | Yes |
| Additional Dataline Protection | Center & Shield |
| PHYSICAL | |
| Style | In-Line |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
Copyright © 2013 Tripp Lite. All Rights Reserved.