Discontinued Products

Model: N201-007-BL-R

This Model has been replaced by N201-007-BL [click for details]

7-ft. Blue Cat6 Gigabit Snagless Patch Cable

With Tripp Lite's new category 6 molded patch cables you can stay ahead of the game by using this high-speed cable to distribute data, voice and video. These cables deliver stable performance up to 550MHz. Each comes UL verified meets EIA/TIA Cat6 TIA/EIA-568-B-2.1 draft 9 standards. Constructed with high-quality copper wire and a staggered-pin plug design, near-end crosstalk levels are kept to a minimum. Designed for use in category 6, category 5e and category 5 applications. Cat6 cables are available in a variety of colors with a snagless boot preventing cable snags. Tripp Lite warrants this product to be free from defects in materials and workmanship for life. Clamshell retail packaging.

  • Meets category 6 cabling standards.
  • Premium cabling for category 6, category 5e and category 5 applications
  • Length: 7-ft. color: blue connectors: RJ45 male
  • Drastically reduce impedance & structural return loss compared to standard 100MHz wire.
  • High-quality copper wire and a staggered-pin plug design to keep near-end crosstalk levels to a minimum
  • Feature molded connectors with integral strain relief
  • Snagless design protects the locking tabs on the RJ45 connectors from being damaged or snapped off during installation
  • PVC 4-pair stranded UTP
  • Deliver stable performance up to 550MHz/1 Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11)
  • Available in other colors and lengths
  • Warranted to be free from defects in materials and workmanship for life

  • 7-ft. Cat6 Blue Gigabit Patch Cord Snagless Molded RJ45

  • For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications.

OVERVIEW
Attenuation @ 850NM 26.1 dB/100 m
Model Type Snagless Patch Cables
INPUT
Cable Length (ft.) 7
PHYSICAL
Color Blue
Style CAT6 Snagless Patch Cable-Retail
CONNECTIONS
Connector A RJ45 (MALE)
Connector B RJ45 (MALE)
CERTIFICATIONS
Approvals IEEE 802.3ab,IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801,

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com