Model: HTPOWERBAR10
An exact replacement is not available for this Model but you may find a suitable alternative in our current Product Catalog.
Isobar Home/Business Theater Surge Suppressor - Ultimate-performance surge and line noise protection for all components
Tripp Lite's HTPOWERBAR10 Isobar Home/Business Theater Surge Suppressor provides ultimate protection--5700 joules--stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for large home/business theater installations: high-definition TVs, PVRs, satellite and A/V receivers, subwoofers, DVD/CD players and more. Exclusive Isolated Filter Banks eliminate noise interference between components. 10 outlets (with transformer spacing and plug-in safety covers), 3-line coaxial protection and 1-line tel/modem protection safeguard an entire home/business theater system. $500,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes metal housing, color-coordinated outlet/plug labels, 16 diagnostic LEDs, 8-ft. cord with a right-angle plug, two 6-ft. gold coaxial cables and 6-ft. phone cord.
- 5700 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- $500,000 Ultimate Lifetime Insurance (USA and Canada only) covers connected components against surge damage...for life!
- Isolated Filter Banks eliminate interference between connected components
- Metal housing safely withstands the strongest surges
- 10 surge-protected NEMA 5-15R AC outlets safeguard an entire home/business theater system
- Widely-spaced outlets accommodate up to 6 transformers
- 4 plug-in safety covers protect against accidental contact
- 3 sets of surge-protected Type F gold coaxial connectors (with two included 6-ft. gold coaxial cables) safeguard components on cable, satellite and antenna line
- 1-line tel/modem surge protection (with included 6-ft. phone cord) safeguards personal video recorders (PVRs) on a single dial-up line. Built-in splitter (1 jack in and 2 jacks out) allow simultaneous connection of two devices sharing a single line
- 8-ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a home/business theater system
- 16 diagnostic LEDs alert user to 6 input voltage levels, 6 amp usage levels and 4 operational conditions (protection, grounding, power, switched status)
- Keyhole slots provide convenient wall or cabinet mounting
- Illuminated master switch provides one-touch power control over all components. Circuit breaker protects against dangerous system overload
- Metal housing (gold) stands up to the most demanding environments
- UL and cUL listed
- Lifetime product warranty
- Color-coordinated outlet/plug labels
- Perfect for large home/business theater installations: high-definition TVs, PVRs, satellite and A/V receivers, subwoofers, DVD/CD players and more
- HTPOWERBAR10 Home/Business Theater Surge Suppressor
- Two 6-ft. gold coaxial cables and 6-ft. phone cord
- Instruction manual with warranty information
| OVERVIEW | |
|---|---|
| Intended Application | Audio/Video |
| SYSTEM OVERVIEW | |
| Voltage compatibility | 120 VAC |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800 |
| Output volt amp capacity (amps) | 15 |
| Outlet quantity / type | 10 NEMA 5-15R |
| Transformer accommodation | Accommodates 6 transformers |
| INPUT | |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P |
| Input plug features | Space-saving right-angle input plug |
| Input cord length (ft.) | 8 |
| Input cord length (m) | 2.4 |
| Input cord gauge, type | 14 gauge, SJT |
| LEDS ALARMS & SWITCHES | |
| Switches | Combination AC circuit breaker and illuminated 2 position on/off power switch |
| Diagnostic LEDs | 16 diagnostic LEDs alert user to 6 input voltage levels, 6 amp usage levels and 4 operational conditions (protection, grounding, power, switched status) |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 5700 |
| AC suppression response time | NM = instantaneous CM = < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| UL1499 let through rating | 330V - UL verified |
| Isolated filter banks | 10 |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | Yes |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection | Yes |
| Cable (Coax) Protection Details | 3 line |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 19 x 3.75 x 5 |
| Unit Dimensions (HWD/cm) | 48.3 x 9.5 x 12.7 |
| Unit weight (lbs) | 4.5 |
| Unit weight (kg) | 2 |
| Material of construction | Metal |
| Integrated keyhole mounting tabs | Keyhole mounting slots allow desk or wall mounting |
| AC line cord color | Black |
| Style | Strip |
| SPECIAL FEATURES | |
| Right-Angle Plug | Yes |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 |
| UL1363 (Power Tap) | UL1363 |
| UL497A (Communications) | UL497A |
| FCC Part 68 (Communications) | FCC Part 68 |
| cUL / CSA (Canada) | cUL |
| Approvals | Exceeds IEEE 587 category A&B specifications |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | Lifetime |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $500,000 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.