Model: B078-001-PS2
This Model has been replaced by B078-101-PS2 [click for details]
KVM Switch Accessories - NetCommander PS2 Server Interface Module
Tripp Lite's NetCommander PS/2 Server Interface Module connects to the HD15 port and PS/2 ports on a computer/server, and converts them to a single RJ45 connector. Ordinary Cat5e patch cables can then be used to connect the computer/server to the switch ports on a Tripp Lite B072-Series NetCommander Cat5 KVM switch. Use of Cat5e cables frees up space in the installation that would be filled by traditional, thicker KVM cables.
- Eliminates the need for thicker, heavier KVM cables
- Compact, lightweight design
- Plug and Play; no software required
- No power supply required
- Allows a Server/CPU to be located up to 35ft away from the KVM switch
- 1 PS/2 Server Interface Module
- Server or CPU with a HD15 port and (2) PS/2 type connections
- A B072-Series NetCommander Cat5 KVM Switch
- Cat5e/6 cable; up to 35ft
| OVERVIEW | |
|---|---|
| Application | Connects a PS/2 computer/server to a B072-Series NetCommander Cat5 KVM Switch |
| Model Type | Interface Modules |
| CONNECTIONS | |
| Connector A | RJ45 (FEMALE) |
| Side B - Connector 1 | HD15 (Male) |
| Side B - Connector 2 | (x2) MiniDIN6 (Male) |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.