Discontinued Products

Model: U239-000-R

This Model has been replaced by U239-UE1 [click for details]

USB2.0 to SATA Hard Drive Dock - Docking Station

Tripp Lite's USB 2.0/SATA Hard Drive Dock gives you a quick and easy way to set up an external hard drive storage system. Plug the docking station into an available USB port on your computer or hub and pop in a 2.5" or 3.5" SATA drive for an instant external storage device. Far easier than installing the hard drive internally or in a caddy, the USB/SATA Dock is easy to use, convenient and practical. Compatible with Windows 2000/XP/Vista, and MAC with MAC OS X 10.3 or above. Includes 100-240V AC Adapter and 4-ft. USB 2.0 A-B cable. No disk drives are included with this unit. Tripp Lite Limited One Year Warranty.

  • Instant SATA external storage for 2.5" and 3.5" drives
  • Plug-n-Play (no software or configuring needed)
  • USB 2.0 hi-speed transfer rates @ 480Mbps
  • Windows 2000/XP/Vista, MAC OS X 10.3 (or above) compatible
  • Heavy-weighted base for stability
  • Push button ejection of drives
  • Tripp Lite One Year Limited Warranty

  • Formatting hard drives, File transfers, or External Storage

  • U239-000-R USB 2.0/SATA Hard Drive Dock 4-ft. USB 2.0 A/B Cable
  • Universal AC Adapter (100-240 VAC)
  • Warranty Information

  • Intel compatible PC w/USB Port (USB 2.0 recommended) and Windows 2000/XP/Vista
  • Macintosh with USB 2.0 port and MAC OS X 10.3 (or above)

OVERVIEW
AC Adapter 100-240 VAC
PHYSICAL
Color Black

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Video
USB Hard Drive Adapters Demo

USB Hard Drive Adapters Demo / flv - 98 Mb
Show Video


Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com