Discontinued Products

Model: APSX750F

This Model has been replaced by APSX750 [click for details]

230V PowerVerter APS X Series Inverter/Charger - with Fast Auto-Transfer Switching

Tripp Lite's APSX750F DC-to-AC inverter with faster automatic line-to-battery transfer and integrated charging system serves as an extended run UPS, a standalone power source or an automotive inverter. Supplies up to 750 watts of continuous 230V AC power to 2 AC outlets from any 12V battery or automotive DC source. OverPower inverter output feature temporarily provides up to 150% of the continuous output for 1-60 minutes and DoubleBoost inverter output feature delivers up to 200% of the continuous output for up to 10 seconds, providing the extra power needed to cold start heavy-duty tools and motorized equipment. When AC cable is connected to a live wall socket, commercial power passes through to connected equipment and the battery set is recharged via 3-stage, selectable 5/20 amp charging system. In UPS mode, the APS system responds to blackouts and voltage fluctuations with a near instantaneous automatic transfer to battery-derived AC output. Includes a set of high current DC input terminals for simple installation (user supplies batteries and cabling - see Owner's Manual for recommendations). Passes sine wave utility or generator power during battery charging and UPS line power operation, plus efficient PWM sine wave AC output in inverter and UPS backup modes. Reliable large transformer design, with frequency control powers resistive electronic loads or large inductive motors, compressors and other items with high current needs on startup. Optional APSRM4 wired remote power switch with full status LEDs provides remote power inverter on/off switching and continuous status information (APSRM4 sold separately). Supports an unlimited amount of runtime with any number of user-supplied batteries connected. Highly adaptable to a variety of applications and site conditions with adjustable charger settings for wet/gel battery types and selectable line to battery power transfer voltages.

  • APSX750 serves as an automotive or stationary DC-to-AC inverter with automatic line-to-battery transfer and integrated battery charger
  • Supports 230V AC output from a 230V AC line power source or 12V DC battery source
  • 10 millisecond automatic transfer between line and battery power supports UPS protection during blackouts and voltage fluctuations for equipment compatible with a one half-cycle transfer time
  • 750 watts continuous AC output in inverter mode
  • Double Boost inverter output supports momentary startup loads up to 200% of the continuous rating for up to 10 seconds (see specification chart)
  • OverPower inverter output supports longer duration overloads to 150% for 1-60 minutes under ideal battery and temperature conditions. (For best results, utilize OverPower usage for as short of a duration as possible, ensure battery bank and cabling is able to provide full nominal DC voltage under load and allow inverter/charger to fully cool before and after OverPower usage.)
  • 3-stage, selectable 5/20 amp battery charger with adjustable settings for wet/gel battery types offers fast, reliable battery recharging
  • Protected hardwire bolt-down input lugs safely accept heavy gauge input wiring from attached battery bank
  • Dual C13 output receptacles pass 120V line power or inverter output through to connected equipment
  • Reliability enhanced large-transformer design with secure mounting flanges and protected DC wiring terminals
  • Moisture-resistant construction enables vehicular or marine operation in high humidity environments
  • 3 position operating mode switch supports "AUTO" mode to enable automatic transfer between DC and AC modes, CHARGE-ONLY to maintain a full battery charge when AC is present without auto transfer and SYSTEM OFF settings
  • Set of six front panel LEDs display AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status
  • Set of 4 configuration dip switches support wet/gel battery charging profiles, charger enable/inhibit, and selectable 144/163/182/201V AC low voltage auto transfer during brownouts
  • Set of 4 additional configuration dip switches support 4 levels of charger limiting relative to output load size, a battery equalization program and battery charger low/high settings
  • Resettable 3A charger AC input breaker and resettable 4A AC output breaker and automatic 2-speed cooling fan protect the inverter from load and temperature-related failures
  • Grounding lug properly connects the inverter/charger system to earth ground or vehicle grounding system
  • Automatic overload and thermal shutoff safely turns off inverter as excessive loads or overheating conditions develop
  • Front panel remote control connector enables remote off/on switching (requires APSRM4 switch accessory). Optional APSRM4 accessory also includes user-configurable jacks to support inverter shutoff or startup as a vehicle ignition is engaged

  • Versatile inverter/charger system with auto-transfer switching serves as an automotive inverter for RVs, over-the-road trucking, conversion vans and fleet service vehicles; a standalone alternative power source for off-grid, alternative energy or export applications and as an uninterruptible power supply (UPS) for items compatible with a 10 millisecond transfer time.

  • APSX750F Inverter/Charger
  • Owner's Manual with warranty information
  • (1) IEC Universal Outlet Adapter

OVERVIEW
Intended Application Emergency Home Power
SYSTEM OVERVIEW
Voltage compatibility (VAC) 230
Voltage compatibility (VDC) 12
OUTPUT
Frequency compatibility 50 Hz
Output watts INVERTER MODE - 750 watts continuous, Double Boost rated to 1500 watts peak (up to 10 seconds). Overpower rating supports longer term overloads to 1125 watts for up to 15 seconds prior to inverter shutoff.
Continuous output capacity (watts) 750
Peak output capacity (watts) INVERTER MODE - Double Boost rated to 1500 watts peak (up to 10 seconds). Overpower rating supports longer term overloads to 1125 watts for up to 15 seconds prior to inverter shutoff.
Output nominal voltage 230V
Output voltage regulation LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%).
Output frequency regulation 50 Hz (+/- 0.3 Hz)
Overload protection Includes 3A input breaker dedicated to the charging system and 4A output breaker for AC output loads.
Outlet quantity / type 2 AC outlets
INPUT
Recommended Electrical Service DC INPUT: Requires 12VDC input source capable of delivering 72A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower™ and DoubleBoost™ operation). For automotive applications, professional hardwire installation with 100A minimum battery system fusing is recommended. AC INPUT: 230VAC
Maximum input amps / watts DC INPUT: Full continuous load - 72A at 12VDC. AC INPUT: 6.2A at 230VAC with full inverter and charger load (2.2A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Input connection type DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: IEC-320 C14 inlet connection.
BATTERY
Expandable battery runtime Runtime is expandable with any number of user supplied wet or gel type batteries.
DC system voltage (VDC) 12
Battery Pack Accessory (optional) 98-121 sealed lead acid battery (optional)
Battery recharge rate Selectable 5/20 amp
LEDS ALARMS & SWITCHES
Switches 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode.
Front panel LEDs Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
SURGE / NOISE SUPPRESSION
AC suppression joule rating 840
PHYSICAL
Shipping weight (lbs) 20
Shipping weight (kg) 9.1
Cooling method Multi-speed fan
Unit Dimensions (HWD/in) 7 x 8.75 x 9
Unit Dimensions (HWD/cm) 17.78 x 22.23 x 22.86
Shipping Dimensions (HWD/in) 12.5 x 11 x 10.75
Shipping Dimensions (HWD/cm) 31.75 x 27.94 x 27.31
Unit weight (lbs) 18.6
Unit weight (kg) 8.4
Material of construction Polycarbonate
Style Heavy-duty with built-in battery charger
Form factors supported Mounting slots enable permanent placement of APSX750 on any horizontal surface (see manual for additional mounting information)
ENVIRONMENTAL
Relative Humidity 0-95% non-condensing
LINE / BATTERY TRANSFER
Transfer time from line power to battery mode Transfer time from line power to battery mode: 10 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low voltage transfer to battery power Low voltage transfer to battery power: In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual)
High voltage transfer to battery power In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 272
SPECIAL FEATURES
Appearance Black color
Remote control capability Yes
CERTIFICATIONS
Certifications RoHS Compliant
WARRANTY
Product Warranty Period (U.S., Canada & Puerto Rico) (Outside the U.S. and Canada, call for warranty information)

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Owners Manual
Owners Manual for APSX APSINT Inverter 932608 English

Owners Manual for APSX APSINT Inverter 932608 English / pdf - 697 Kb
Download

Owners Manual for APSX/APSINT Inverter 932608 Spanish

Owners Manual for APSX/APSINT Inverter 932608 Spanish / pdf - 648 Kb
Download

Owners Manual for APSX/APSINT Inverter 932608 Russian

Owners Manual for APSX/APSINT Inverter 932608 Russian / pdf - 699 Kb
Download

Owners Manual for APSX/APSINT Inverters 932608 French

Owners Manual for APSX/APSINT Inverters 932608 French / pdf - 677 Kb
Download


Runtime Chart
Runtime Chart for Model APSX750F Inverter/Charger

Runtime Chart for Model APSX750F Inverter/Charger / pdf - 51 Kb
Download


Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com