Model: UAC-1W
This Model has been replaced by UAC-1B [click for details]
Keyspan-by-Tripp Lite USB Power Adapter
Our USB Power Adapter provides a convenient way to charge USB devices at home or on the road. It is a great way to charge mobile devices such as an iPod or cell phone. The USB Power Adapter is black in color.
- Maximum Power: 1 Amp charger is twice as powerful as most competitors. More power generally produces a faster rate of charging. (Improvement in charge time depends upon device being charged.)
- Compact Design: Prongs fold into body... making it ideal for travel.
- Flexible: Works with iPod, cell phone and more. There is no need to carry multiple chargers when traveling.
- USB Power Adapter (black)
- Printed Quick Start Guide
iPod: For use with iPod shuffle and with all 4G and 5G iPods with dock connector, including:
- iPod with video (30GB, 60GB)
- iPod nano (1GB, 2GB, 4GB)
- iPod with color display (20GB, 30GB, U2, 40GB, 60GB)
- iPod (20GB, U2, 40GB)
- iPod mini (4GB, 6GB)
Uses the standard "iPod Dock Connector to USB 2.0 Cable" that was provided with your iPod.
Cell Phones: For use with all cell phone that support charging via standard (5v) USB power. Will require cell phone to USB cable (specific to your brand and model of phone).
Do not use with phones requiring a different voltage.
| OVERVIEW | |
|---|---|
| DC Output Current | 0.05A - 1.00A |
| DC Output Connector | USB Type A (female) |
| PRODUCT OVERVIEW | |
| Product Overview | Keyspan-by-Tripp Lite USB Power Adapter |
| PHYSICAL | |
| Color | Black |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 1-Year Limited Warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.