;
Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
32-Port, 3-User NetDirector Cat5 IP KVM Switch
This Model has been replaced by B064-032-02-IPG [click for details]
Tripp Lite's 32-port NetDirector® IP KVM Switch is the optimal solution for remotely controlling multiple computers (combination of PS/2 and USB) by up to two independent, simultaneous users. Up to 3 users (1 Local and 2 Remote) can simultaneously access the KVM switch. A single unit occupies a mere 1U of rack space, yet can control up to 32 computers, and a maximum of 256 computers when a second level of B007-008 KVM switches are cascaded. A full-screen graphical OSD with multi-level authentication (Super Administrator, Administrator and User) allows you to quickly and efficiently manage your installation, while the provided Windows-based log server tracks all of the events that take place on the installation. Accessing the connected computers is a breeze; view up to 32 computers at the same time using panel array mode, automatically sync USB mice, access the on-screen keyboard feature in numerous language formats. Other features include remote authentication support via RADIUS, LDAP, LDAPS and Active Directory, dial-in modem access and non-browser access using Windows and Java applications.
For Government purchasers, B064-032-02-IP is Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Key Features
System Requirements
Package Includes
| OVERVIEW | |
|---|---|
| # Of Users | 2 |
| Console | No |
| Port Control | Push Buttons, Hotkeys, OSD |
| Max CPU | 256 |
| PC/Server | VGA, USB or PS/2 |
| Cat5 KVM Switch | Yes |
| IP Remote Access | YES, BUILT IN |
| INPUT | |
| Input connection type | IEC-320-C14 |
| Plug Type | IEC-320-C13 |
| PHYSICAL | |
| Unit weight (lbs) | 12.3 |
| Color | Black |
| Style | 1U Rackmount |
| LCD Monitor (in.) | Not Applicable |
| ENVIRONMENTAL | |
| BTUs | 114.02 to 114.7 |
| CONNECTIONS | |
| Ports | 32 |
| CERTIFICATIONS | |
| Approvals | CE, FCC and RoHS |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
Copyright © 2013 Tripp Lite. All Rights Reserved.