;
Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
32-Port, 5-User NetDirector Cat5 IP KVM Switch
This Model has been replaced by B064-032-04-IPG [click for details]
Key Features
System Requirements
Package Includes
| OVERVIEW | |
|---|---|
| # Of Users | 4 |
| Console | No |
| Port Control | Push Buttons, Hotkeys, OSD |
| Max CPU | 256 |
| PC/Server | VGA, USB or PS/2 |
| Cat5 KVM Switch | Yes |
| IP Remote Access | YES, BUILT IN |
| INPUT | |
| Input connection type | IEC-320-C14 |
| Plug Type | IEC-320-C13 |
| PHYSICAL | |
| Unit weight (lbs) | 12.4 |
| Color | Black |
| Style | 1U Rackmount |
| LCD Monitor (in.) | Not Applicable |
| ENVIRONMENTAL | |
| BTUs | 156.6 to 158.1 |
| CONNECTIONS | |
| Ports | 32 |
| CERTIFICATIONS | |
| Approvals | FCC, CE and RoHS |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 3-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
Copyright © 2013 Tripp Lite. All Rights Reserved.